??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Valsir
Description
Plumbing double branch
Bill of material
plumbing_double_branch_valsir_hdpe_double_reducing_branch_d110_d110_45_
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
RIGHTBRANCHOD
RIGHT BRANCH OD
mm
RIGHTBRANCHANGLE
RIGHT BRANCH ANGLE
45.000
N3
VS0314005
N2
VS0314003
N1
VS0314001
MAINBRANCHOD
MAIN BRANCH OD
110.000 mm
LEFTBRANCHOD
LEFT BRANCH OD
mm
LEFTBRANCHANGLE
LEFT BRANCH ANGLE
45.000
B3
D110/D110-45°
B2
D110/D50-45°
B1
D110/D40-45°
A3
Valsir HDPE Double Reducing Branch D110/D110-45°
A2
Valsir HDPE Double Reducing Branch D110/D50-45°
A1
Valsir HDPE Double Reducing Branch D110/D40-45°
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
S1
S
4.3
RIGHTSIDEBRANCHPIPEOR
RIGHT SIDE BRANCH PIPE OR
RIGHTSIDEBRANCHANGLEINPUT1
RIGHT SIDE BRANCH ANGLE INPUT 1
45.000
PIPEOR
PIPE OR
55.000
LEFTSIDEBRANCHPIPEOR
LEFT SIDE BRANCH PIPE OR
LEFTSIDEBRANCHANGLEINPUT1
LEFT SIDE BRANCH ANGLE INPUT 1
45.000
LEFTSIDEBRANCHANGLEINPUT
LEFT SIDE BRANCH ANGLE INPUT
45.000
LEFTSIDEBRANCHANGLE
LEFT SIDE BRANCH ANGLE
45.000
L3
180.000
L2
180.000
L1
90.000
L
270.000
K3
15.000
K2
K1
RIGHTSIDEBRANCHANGLE
RIGHT SIDE BRANCH ANGLE
45.000
RIGHTSIDEBRANCHANGLEINPUT
RIGHT SIDE BRANCH ANGLE INPUT
45.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Non Standard
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
Non Standard
DESCRIPTION
Description
Valsir HDPE Double Branch
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
Non Standard
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE Reducing Double Branch
ISCUSTOM
IsCustom
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions