??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing branch
Bill of material
plumbing_branch_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Triplus
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTSKU
Product SKU
TRIPLUS
NOMINALWIDTH
Nominal width
0.000
NOMINALHEIGHT
Nominal height
0.000
MANUFACTURERNAME
Manufacturer name
Valsir
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
Italy
DATEOFPUBLISHING
Date of publishing
2015-10-05
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNSPSCCODE
UNSPSC Code
40141720.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
NBSREFERENCECODE
NBS Reference Code
62-64
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
BIMOBJECTCATEGORY
BIMobject category
Plumbing
OD
110.000 mm
N9
VS0650669
N8
VS0650543
N7
VS0650537
N60
VS0650651
N6
VS0650531
N59
VS0650649
N58
VS0650645
N57
VS0650639
N56
VS0650635
N55
VS0650631
N54
VS0650627
N53
VS0650621
N52
VS0650615
N51
VS0650609
N50
VS0650691
N5
VS0650525
N49
VS0650603
N48
VS0650597
N47
VS0650591
N46
VS0650585
N45
VS0650579
N44
VS0650573
N43
VS0650567
N42
VS0650561
N41
VS0650555
N40
VS0650650
N4
VS0650519
N39
VS0650647
N38
VS0650643
N37
VS0650637
N36
VS0650633
N35
VS0650629
N34
VS0650623
N33
VS0650617
N32
VS0650611
N31
VS0650605
N30
VS0650689
N3
VS0650513
N29
VS0650599
N28
VS0650593
N27
VS0650587
N26
VS0650581
N25
VS0650575
N24
VS0650569
N23
VS0650563
N22
VS0650557
N21
VS0650551
N20
VS0650687
N2
VS0650507
N19
VS0650671
N18
VS0650547
N17
VS0650541
N16
VS0650535
N15
VS0650529
N14
VS0650523
N13
VS0650517
N12
VS0650511
N11
VS0650505
N10
VS0650685
N1
VS0650501
D
48.000
BRANCHOD
BRANCH OD
90.000 mm
B9
D200/D200-45°
B8
D160/D160-45°
B7
D125/D125-45°
B60
D250/D200-87.5°
B6
D110/D110-45°
B59
D250/D160-87.5°
B58
D250/D110-87.5°
B57
D200/D160-87.5°
B56
D200/D125-87.5°
B55
D200/D110-87.5°
B54
D160/D125-87.5°
B53
D160/D110-87.5°
B52
D125/D110-87.5°
B51
D125/D50-87.5°
B50
D110/D90-87.5°
B5
D90/D90-45°
B49
D110/D75-87.5°
B48
D110/D50-87.5°
B47
D110/D40-87.5°
B46
D90/D50-87.5°
B45
D90/D40-87.5°
B44
D75/D50-87.5°
B43
D75/D40-87.5°
B42
D50/D40-87.5°
B41
D40/D32-87.5°
B40
D250/D200-45°
B4
D75/D75-45°
B39
D250/D160-45°
B38
D250/D110-45°
B37
D200/D160-45°
B36
D200/D125-45°
B35
D200/D110-45°
B34
D160/D125-45°
B33
D160/D110-45°
B32
D125/D110-45°
B31
D125/D50-45°
B30
D110/D90-45°
B3
D50/D50-45°
B29
D110/D75-45°
B28
D110/D50-45°
B27
D110/D40-45°
B26
D90/D50-45°
B25
D90/D40-45°
B24
D75/D50-45°
B23
D75/D40-45°
B22
D50/D40-45°
B21
D40/D32-45°
B20
D250/D250-87.5°
B2
D40/D40-45°
B19
D200/D200-87.5°
B18
D160/D160-87.5°
B17
D125/D125-87.5°
B16
D110/D110-87.5°
B15
D90/D90-87.5°
B14
D75/D75-87.5°
B13
D50/D50-87.5°
B12
D40/D40-87.5°
B11
D32/D32-87.5°
B10
D250/D250-45°
B1
D32/D32-45°
A9
Valsir TRIPLUS ® Equal Branch D200/D200-45°
A8
Valsir TRIPLUS ® Equal Branch D160/D160-45°
A7
Valsir TRIPLUS ® Equal Branch D125/D125-45°
A60
Valsir TRIPLUS ® Reducing Branch D250/D200-87.5°
A6
Valsir TRIPLUS ® Equal Branch D110/D110-45°
A59
Valsir TRIPLUS ® Reducing Branch D250/D160-87.5°
A58
Valsir TRIPLUS ® Reducing Branch D250/D110-87.5°
A57
Valsir TRIPLUS ® Reducing Branch D200/D160-87.5°
A56
Valsir TRIPLUS ® Reducing Branch D200/D125-87.5°
A55
Valsir TRIPLUS ® Reducing Branch D200/D110-87.5°
A54
Valsir TRIPLUS ® Reducing Branch D160/D125-87.5°
A53
Valsir TRIPLUS ® Reducing Branch D160/D110-87.5°
A52
Valsir TRIPLUS ® Reducing Branch D125/D110-87.5°
A51
Valsir TRIPLUS ® Reducing Branch D125/D50-87.5°
A50
Valsir TRIPLUS ® Reducing Branch D110/D90-87.5°
A5
Valsir TRIPLUS ® Equal Branch D90/D90-45°
A49
Valsir TRIPLUS ® Reducing Branch D110/D75-87.5°
A48
Valsir TRIPLUS ® Reducing Branch D110/D50-87.5°
A47
Valsir TRIPLUS ® Reducing Branch D110/D40-87.5°
A46
Valsir TRIPLUS ® Reducing Branch D90/D50-87.5°
A45
Valsir TRIPLUS ® Reducing Branch D90/D40-87.5°
A44
Valsir TRIPLUS ® Reducing Branch D75/D50-87.5°
A43
Valsir TRIPLUS ® Reducing Branch D75/D40-87.5°
A42
Valsir TRIPLUS ® Reducing Branch D50/D40-87.5°
A41
Valsir TRIPLUS ® Reducing Branch D40/D32-87.5°
A40
Valsir TRIPLUS ® Reducing Branch D250/D200-45°
A4
Valsir TRIPLUS ® Equal Branch D75/D75-45°
A39
Valsir TRIPLUS ® Reducing Branch D250/D160-45°
A38
Valsir TRIPLUS ® Reducing Branch D250/D110-45°
A37
Valsir TRIPLUS ® Reducing Branch D200/D160-45°
A36
Valsir TRIPLUS ® Reducing Branch D200/D125-45°
A35
Valsir TRIPLUS ® Reducing Branch D200/D110-45°
A34
Valsir TRIPLUS ® Reducing Branch D160/D125-45°
A33
Valsir TRIPLUS ® Reducing Branch D160/D110-45°
A32
Valsir TRIPLUS ® Reducing Branch D125/D110-45°
A31
Valsir TRIPLUS ® Reducing Branch D125/D50-45°
A30
Valsir TRIPLUS ® Reducing Branch D110/D90-45°
A3
Valsir TRIPLUS ® Equal Branch D50/D50-45°
A29
Valsir TRIPLUS ® Reducing Branch D110/D75-45°
A28
Valsir TRIPLUS ® Reducing Branch D110/D50-45°
A27
Valsir TRIPLUS ® Reducing Branch D110/D40-45°
A26
Valsir TRIPLUS ® Reducing Branch D90/D50-45°
A25
Valsir TRIPLUS ® Reducing Branch D90/D40-45°
A24
Valsir TRIPLUS ® Reducing Branch D75/D50-45°
A23
Valsir TRIPLUS ® Reducing Branch D75/D40-45°
A22
Valsir TRIPLUS ® Reducing Branch D50/D40-45°
A21
Valsir TRIPLUS ® Reducing Branch D40/D32-45°
A20
Valsir TRIPLUS ® Equal Branch D250/D250-87.5°
A2
Valsir TRIPLUS ® Equal Branch D40/D40-45°
A19
Valsir TRIPLUS ® Equal Branch D200/D200-87.5°
A18
Valsir TRIPLUS ® Equal Branch D160/D160-87.5°
A17
Valsir TRIPLUS ® Equal Branch D125/D125-87.5°
A16
Valsir TRIPLUS ® Equal Branch D110/D110-87.5°
A15
Valsir TRIPLUS ® Equal Branch D90/D90-87.5°
A14
Valsir TRIPLUS ® Equal Branch D75/D75-87.5°
A13
Valsir TRIPLUS ® Equal Branch D50/D50-87.5°
A12
Valsir TRIPLUS ® Equal Branch D40/D40-87.5°
A11
Valsir TRIPLUS ® Equal Branch D32/D32-87.5°
A10
Valsir TRIPLUS ® Equal Branch D250/D250-45°
A1
Valsir TRIPLUS ® Equal Branch D32/D32-45°
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Converging/Diverging/Side Tee
MATERIALSECONDARY
Material secondary
Mineral
MATERIALMAIN
Material main
Polypropylene
Z3
135.000
Z2
162.000
Z1
25.000
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
5.28
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
58.4
SOCKETTHICKNESS
SOCKET THICKNESS
3.1
SOCKETBASEOR
SOCKET BASE OR
55.000
SOCKETBASEIR
SOCKET BASE IR
53.000
SOCKETBASECHAMFERLENGTH
SOCKET BASE CHAMFER LENGTH
11.98
PIPEOR
PIPE OR
55.000
PIPEOD
PIPE OD
110.000
PIPEIR
PIPE IR
53.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
0.71
L3
59.000
L2
60.000
L1Z1Z3
L1+Z1+Z3
221.000
L1Z1
L1 + Z1
86.000
L1
61.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.12
COLLARSTART
COLLAR START
5.28
COLLAROR
COLLAR OR
63.65
COLLAREND
COLLAR END
21.33
BRANCHTOPPLAINDIALENGTH
BRANCH TOP PLAIN DIA LENGTH
5.29
BRANCHSOCKETTOPSIDEOR
BRANCH SOCKET TOP SIDE OR
48.1
BRANCHSOCKETTHICKNESS
BRANCH SOCKET THICKNESS
2.8
BRANCHSOCKETBASEOR
BRANCH SOCKET BASE OR
45.000
BRANCHSOCKETBASEIR
BRANCH SOCKET BASE IR
43.000
BRANCHSOCKETBASECHAMFERLENGTH
BRANCH SOCKET BASE CHAMFER LENGTH
10.82
BRANCHPIPEOR
BRANCH PIPE OR
45.000
BRANCHPIPEOD
BRANCH PIPE OD
90.000 mm
BRANCHPIPEIR
BRANCH PIPE IR
43.000
BRANCHODCHAMFERHEIGHT
BRANCH OD CHAMFER HEIGHT
0.75
BRANCHIDCHAMFERHEIGHT
BRANCH ID CHAMFER HEIGHT
1.12
BRANCHCOLLARSTART
BRANCH COLLAR START
5.29
BRANCHCOLLAROR
BRANCH COLLAR OR
52.45
BRANCHCOLLAREND
BRANCH COLLAR END
20.19
BRANCH
90.000
ANGLEINPUT1
ANGLE INPUT 1
45.000
ANGLEINPUT
ANGLE INPUT
48.000
ANGLE
48.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
Non Standard
MODELDESCRIPTION
Model Description
Non Standard
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 12dB(A) (EN 14366)_ LIN= 15dB(A) (DIN 4109)_ Rw+Ctr 42 (Building code of Australia)
URL
http://www.valsir.it/en/triplus
DIMENSION
Dimension
Non Standard
COLOURS
Colours
RAL 5015 - Light blue
MATERIAL
Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-25°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0.08 mm/m*K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1 _ AS 7671:2003 _ DIBt z42.1-426
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
bafa7a22-3e58-4f41-b567-ba803ef13fcf
MODEL
Model
-
DESCRIPTION
Description
-
TYPECOMMENTS
Type Comments
-
KEYNOTE
Keynote
-
LOOKUPTABLENAME
Lookup Table Name
Valsir Triplus Branch
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions