??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing branch
Bill of material
plumbing_branch_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
2016-01-15
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
90.000 mm
N9
VS0222019
N8
VS0222018
N7
VS0222017
N6
VS0222015
N5
VS0222013
N4
VS0222011
N3
VS0222009
N28
VS0224023
N27
VS0224021
N26
VS0224019
N25
VS0224018
N24
VS0224017
N23
VS0224015
N22
VS0224009
N21
VS0224007
N20
VS0224005
N2
VS0222007
N19
VS0223019
N18
VS0223017
N17
VS0223015
N16
VS0223009
N15
VS0223007
N14
VS0223005
N13
VS0222027
N12
VS0222025
N11
VS0222023
N10
VS0222021
N1
VS0222005
D
45.000
BRANCHOD
BRANCH OD
90.000 mm
B9
D110/D110-45°
B8
D110/D90-45°
B7
D110/D78-45°
B6
D110/D58-45°
B5
D90/D90-45°
B4
D90/D58-45°
B3
D78/D78-45°
B28
D135/D135-87°30’
B27
D135/D110-87°30’
B26
D110/D110-87°30’
B25
D110/D90-87°30’
B24
D110/D78-87°30’
B23
D110/D58-87°30’
B22
D78/D78-87°30’
B21
D78/D58-87°30’
B20
D58/D58-87°30’
B2
D78/D58-45°
B19
D110/D110-67°30’
B18
D110/D78-67°30’
B17
D110/D58-67°30’
B16
D78/D78-67°30’
B15
D78/D58-67°30’
B14
D58/D58-67°30’
B13
D160/D160-45°
B12
D160/D110-45°
B11
D135/D135-45°
B10
D135/D110-45°
B1
D58/D58-45°
A9
Valsir SILERE® Branch D110/D110-45°
A8
Valsir SILERE® Branch D110/D90-45°
A7
Valsir SILERE® Branch D110/D78-45°
A6
Valsir SILERE® Branch D110/D58-45°
A5
Valsir SILERE® Branch D90/D90-45°
A4
Valsir SILERE® Branch D90/D58-45°
A3
Valsir SILERE® Branch D78/D78-45°
A28
Valsir SILERE® Branch D135/D135-87°30’
A27
Valsir SILERE® Branch D135/D110-87°30’
A26
Valsir SILERE® Branch D110/D110-87°30’
A25
Valsir SILERE® Branch D110/D90-87°30’
A24
Valsir SILERE® Branch D110/D78-87°30’
A23
Valsir SILERE® Branch D110/D58-87°30’
A22
Valsir SILERE® Branch D78/D78-87°30’
A21
Valsir SILERE® Branch D78/D58-87°30’
A20
Valsir SILERE® Branch D58/D58-87°30’
A2
Valsir SILERE® Branch D78/D58-45°
A19
Valsir SILERE® Branch D110/D110-67°30’
A18
Valsir SILERE® Branch D110/D78-67°30’
A17
Valsir SILERE® Branch D110/D58-67°30’
A16
Valsir SILERE® Branch D78/D78-67°30’
A15
Valsir SILERE® Branch D78/D58-67°30’
A14
Valsir SILERE® Branch D58/D58-67°30’
A13
Valsir SILERE® Branch D160/D160-45°
A12
Valsir SILERE® Branch D160/D110-45°
A11
Valsir SILERE® Branch D135/D135-45°
A10
Valsir SILERE® Branch D135/D110-45°
A1
Valsir SILERE® Branch D58/D58-45°
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Converging/Diverging/Side Tee
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
Z3
113.000
Z2
116.000
Z1
-4.000
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.86
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
49.65
SOCKETTHICKNESS
SOCKET THICKNESS
4.4
SOCKETBASEOR
SOCKET BASE OR
45.000
SOCKETBASEIR
SOCKET BASE IR
43.000
SOCKETBASECHAMFERLENGTH
SOCKET BASE CHAMFER LENGTH
6.84
PIPESOCKETDEPTH
PIPE SOCKET DEPTH
55.8
PIPEOR
PIPE OR
45.000
PIPEOD
PIPE OD
90.000
PIPEIR
PIPE IR
43.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
1.3
L3
60.000
L2
60.000
L1Z1Z3
L1+Z1+Z3
169.000
L1Z1
L1 + Z1
56.000
L1
60.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.2
COLLARSTART
COLLAR START
7.03
COLLAROR
COLLAR OR
53.42
COLLAREND
COLLAR END
22.9
BRANCHTOPPLAINDIALENGTH
BRANCH TOP PLAIN DIA LENGTH
3.86
BRANCHSOCKETTOPSIDEOR
BRANCH SOCKET TOP SIDE OR
49.65
BRANCHSOCKETTHICKNESS
BRANCH SOCKET THICKNESS
4.4
BRANCHSOCKETBASEOR
BRANCH SOCKET BASE OR
45.000
BRANCHSOCKETBASEIR
BRANCH SOCKET BASE IR
43.000
BRANCHSOCKETBASECHAMFERLENGTH
BRANCH SOCKET BASE CHAMFER LENGTH
6.84
BRANCHPIPEOR
BRANCH PIPE OR
45.000
BRANCHPIPEOD
BRANCH PIPE OD
90.000 mm
BRANCHPIPEIR
BRANCH PIPE IR
43.000
BRANCHODCHAMFERHEIGHT
BRANCH OD CHAMFER HEIGHT
1.3
BRANCHIDCHAMFERHEIGHT
BRANCH ID CHAMFER HEIGHT
1.2
BRANCHCOLLARSTART
BRANCH COLLAR START
7.03
BRANCHCOLLAROR
BRANCH COLLAR OR
53.42
BRANCHCOLLAREND
BRANCH COLLAR END
22.9
BRANCH
90.000
ANGLEINPUT1
ANGLE INPUT 1
45.000
ANGLEINPUT
ANGLE INPUT
45.000
ANGLE
45.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0222013
MODELDESCRIPTION
Model Description
Valsir SILERE® Branch D90/D90-45°
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 6dB(A) (EN 14366)_ LIN= 9dB(A) (DIN 4109)_ Rw+Ctr 46 (Building code of Australia)
URL
http://www.valsir.it/en/silere
DIMENSION
Dimension
D90/D90-45°
COLOURS
Colours
Lightn Gray RAL 7035
FITTINGSMATERIAL
Fittings Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-20°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,08 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass C-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ WMTS-508:2013_ NBK 19
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
MODEL
Model
-
DESCRIPTION
Description
-
TYPECOMMENTS
Type Comments
-
LOOKUPTABLENAME
Lookup Table Name
Valsir Silere Branch
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions