??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing branch
Bill of material
plumbing_branch_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
PP3
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
OD
90.000 mm
N9
VS0508003
N8
VS0508037
N7
VS0508031
N62
VS0510071
N61
VS0510065
N60
VS0510053
N6
VS0508025
N59
VS0510047
N58
VS0599091
N57
VS0510041
N56
VS0510035
N55
VS0510029
N54
VS0599077
N53
VS0599075
N52
VS0510023
N51
VS0510017
N50
VS0510011
N5
VS0599061
N49
VS0510005
N48
VS0510069
N47
VS0510063
N46
VS0510051
N45
VS0510045
N44
VS0510039
N43
VS0510033
N42
VS0510027
N41
VS0510021
N40
VS0510015
N4
VS0508019
N39
VS0510009
N38
VS0510003
N37
VS0510067
N36
VS0510061
N35
VS0510049
N34
VS0510043
N33
VS0599089
N32
VS0510037
N31
VS0510031
N30
VS0510025
N3
VS0508013
N29
VS0599073
N28
VS0599071
N27
VS0510019
N26
VS0510013
N25
VS0510007
N24
VS0510001
N23
VS0508041
N22
VS0508035
N21
VS0508029
N20
VS0599065
N2
VS0508007
N19
VS0508023
N18
VS0508017
N17
VS0508011
N16
VS0508005
N15
VS0508039
N14
VS0508033
N13
VS0508027
N12
VS0508021
N11
VS0508015
N10
VS0508009
N1
VS0508001
D
45.000
BRANCHOD
BRANCH OD
90.000 mm
B9
D32/D32-67.5°
B8
D160/D160-45°
B7
D125/D125-45°
B62
D160/D125-87.5°
B61
D160/D110-87.5°
B60
D125/D110-87.5°
B6
D110/D110-45°
B59
D125/D50-87.5°
B58
D110/D90-87.5°
B57
D110/D75-87.5°
B56
D110/D50-87.5°
B55
D110/D40-87.5°
B54
D90/D50-87.5°
B53
D90/D40-87.5°
B52
D75/D50-87.5°
B51
D75/D40-87.5°
B50
D50/D40-87.5°
B5
D90/D90-45°
B49
D40/D32-87.5°
B48
D160/D125-67.5°
B47
D160/D110-67.5°
B46
D125/D110-67.5°
B45
D125/D50-67.5°
B44
D110/D75-67.5°
B43
D110/D50-67.5°
B42
D110/D40-67.5°
B41
D75/D50-67.5°
B40
D75/D40-67.5°
B4
D75/D75-45°
B39
D50/D40-67.5°
B38
D40/D32-67.5°
B37
D160/D125-45°
B36
D160/D110-45°
B35
D125/D110-45°
B34
D125/D50-45°
B33
D110/D90-45°
B32
D110/D75-45°
B31
D110/D50-45°
B30
D110/D40-45°
B3
D50/D50-45°
B29
D90/D50-45°
B28
D90/D40-45°
B27
D75/D50-45°
B26
D75/D40-45°
B25
D50/D40-45°
B24
D40/D32-45°
B23
D160/D160-87.5°
B22
D125/D125-87.5°
B21
D110/D110-87.5°
B20
D90/D90-87.5°
B2
D40/D40-45°
B19
D75/D75-87.5°
B18
D50/D50-87.5°
B17
D40/D40-87.5°
B16
D32/D32-87.5°
B15
D160/D160-67.5°
B14
D125/D125-67.5°
B13
D110/D110-67.5°
B12
D75/D75-67.5°
B11
D50/D50-67.5°
B10
D40/D40-67.5°
B1
D32/D32-45°
A9
Valsir PP Equal Branch D32/D32-67.5°
A8
Valsir PP Equal Branch D160/D160-45°
A7
Valsir PP Equal Branch D125/D125-45°
A62
Valsir PP Reducing Branch D160/D125-87.5°
A61
Valsir PP Reducing Branch D160/D110-87.5°
A60
Valsir PP Reducing Branch D125/D110-87.5°
A6
Valsir PP Equal Branch D110/D110-45°
A59
Valsir PP Reducing Branch D125/D50-87.5°
A58
Valsir PP Reducing Branch D110/D90-87.5°
A57
Valsir PP Reducing Branch D110/D75-87.5°
A56
Valsir PP Reducing Branch D110/D50-87.5°
A55
Valsir PP Reducing Branch D110/D40-87.5°
A54
Valsir PP Reducing Branch D90/D50-87.5°
A53
Valsir PP Reducing Branch D90/D40-87.5°
A52
Valsir PP Reducing Branch D75/D50-87.5°
A51
Valsir PP Reducing Branch D75/D40-87.5°
A50
Valsir PP Reducing Branch D50/D40-87.5°
A5
Valsir PP Equal Branch D90/D90-45°
A49
Valsir PP Reducing Branch D40/D32-87.5°
A48
Valsir PP Reducing Branch D160/D125-67.5°
A47
Valsir PP Reducing Branch D160/D110-67.5°
A46
Valsir PP Reducing Branch D125/D110-67.5°
A45
Valsir PP Reducing Branch D125/D50-67.5°
A44
Valsir PP Reducing Branch D110/D75-67.5°
A43
Valsir PP Reducing Branch D110/D50-67.5°
A42
Valsir PP Reducing Branch D110/D40-67.5°
A41
Valsir PP Reducing Branch D75/D50-67.5°
A40
Valsir PP Reducing Branch D75/D40-67.5°
A4
Valsir PP Equal Branch D75/D75-45°
A39
Valsir PP Reducing Branch D50/D40-67.5°
A38
Valsir PP Reducing Branch D40/D32-67.5°
A37
Valsir PP Reducing Branch D160/D125-45°
A36
Valsir PP Reducing Branch D160/D110-45°
A35
Valsir PP Reducing Branch D125/D110-45°
A34
Valsir PP Reducing Branch D125/D50-45°
A33
Valsir PP Reducing Branch D110/D90-45°
A32
Valsir PP Reducing Branch D110/D75-45°
A31
Valsir PP Reducing Branch D110/D50-45°
A30
Valsir PP Reducing Branch D110/D40-45°
A3
Valsir PP Equal Branch D50/D50-45°
A29
Valsir PP Reducing Branch D90/D50-45°
A28
Valsir PP Reducing Branch D90/D40-45°
A27
Valsir PP Reducing Branch D75/D50-45°
A26
Valsir PP Reducing Branch D75/D40-45°
A25
Valsir PP Reducing Branch D50/D40-45°
A24
Valsir PP Reducing Branch D40/D32-45°
A23
Valsir PP Equal Branch D160/D160-87.5°
A22
Valsir PP Equal Branch D125/D125-87.5°
A21
Valsir PP Equal Branch D110/D110-87.5°
A20
Valsir PP Equal Branch D90/D90-87.5°
A2
Valsir PP Equal Branch D40/D40-45°
A19
Valsir PP Equal Branch D75/D75-87.5°
A18
Valsir PP Equal Branch D50/D50-87.5°
A17
Valsir PP Equal Branch D40/D40-87.5°
A16
Valsir PP Equal Branch D32/D32-87.5°
A15
Valsir PP Equal Branch D160/D160-67.5°
A14
Valsir PP Equal Branch D125/D125-67.5°
A13
Valsir PP Equal Branch D110/D110-67.5°
A12
Valsir PP Equal Branch D75/D75-67.5°
A11
Valsir PP Equal Branch D50/D50-67.5°
A10
Valsir PP Equal Branch D40/D40-67.5°
A1
Valsir PP Equal Branch D32/D32-45°
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Converging/Diverging/Side Tee
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
Z3
110.000
Z2
110.000
Z1
22.000
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.36
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
47.45
SOCKETTHICKNESS
SOCKET THICKNESS
2.2
SOCKETBASEOR
SOCKET BASE OR
45.000
SOCKETBASEIR
SOCKET BASE IR
43.000
SOCKETBASECHAMFERLENGTH
SOCKET BASE CHAMFER LENGTH
7.73
PIPESOCKETDEPTH
PIPE SOCKET DEPTH
57.000
PIPEOR
PIPE OR
45.000
PIPEOD
PIPE OD
90.000
PIPEIR
PIPE IR
43.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
1.42
L3
57.000
L2
57.000
L1Z1Z3
L1+Z1+Z3
190.000
L1Z1
L1 + Z1
80.000
L1
58.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
0.93
COLLARSTART
COLLAR START
6.78
COLLAROR
COLLAR OR
51.25
COLLAREND
COLLAR END
18.5
BRANCHTOPPLAINDIALENGTH
BRANCH TOP PLAIN DIA LENGTH
3.36
BRANCHSOCKETTOPSIDEOR
BRANCH SOCKET TOP SIDE OR
47.45
BRANCHSOCKETTHICKNESS
BRANCH SOCKET THICKNESS
2.2
BRANCHSOCKETBASEOR
BRANCH SOCKET BASE OR
45.000
BRANCHSOCKETBASEIR
BRANCH SOCKET BASE IR
43.000
BRANCHSOCKETBASECHAMFERLENGTH
BRANCH SOCKET BASE CHAMFER LENGTH
7.73
BRANCHPIPEOR
BRANCH PIPE OR
45.000
BRANCHPIPEOD
BRANCH PIPE OD
90.000 mm
BRANCHPIPEIR
BRANCH PIPE IR
43.000
BRANCHODCHAMFERHEIGHT
BRANCH OD CHAMFER HEIGHT
1.42
BRANCHIDCHAMFERHEIGHT
BRANCH ID CHAMFER HEIGHT
0.93
BRANCHCOLLARSTART
BRANCH COLLAR START
6.78
BRANCHCOLLAROR
BRANCH COLLAR OR
51.25
BRANCHCOLLAREND
BRANCH COLLAR END
18.5
BRANCH
90.000
ANGLEINPUT1
ANGLE INPUT 1
45.000
ANGLEINPUT
ANGLE INPUT
45.000
ANGLE
45.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0599061
MODELDESCRIPTION
Model Description
Valsir PP Equal Branch D90/D90-45°
URL
http://www.valsir.it/en/pp
DIMENSION
Dimension
D90/D90-45°
COLOURS
Colours
Gray RAL 7037
FITTINGSMATERIAL
Fittings Material
PP-H
MINIMUMTEMPERATURE
Minimum temperature
0°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
Not suitable for drainage system under negative pressure
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
MODEL
Model
-
DESCRIPTION
Description
-
KEYNOTE
Keynote
-
TYPECOMMENTS
Type Comments
-
NOMETABELLADIRICERCA
Nome tabella di ricerca
Valsir PP Branch
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions