??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing branch
Bill of material
plumbing_branch_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
90.000 mm
N99
VS0313005
N98
VS0313004
N97
VS0313012
N96
VS0313008
N95
VS0313002
N94
VS0313003
N93
VS0313001
N92
VS0310065
N91
VS0310063
N90
VS0310061
N9
VS0309015
N89
VS0310059
N88
VS0310057
N87
VS0310093
N86
VS0310092
N85
VS0310091
N84
VS0310090
N83
VS0310089
N82
VS0310088
N81
VS0310055
N80
VS0310053
N8
VS0309013
N79
VS0310051
N78
VS0310049
N77
VS0310086
N76
VS0310085
N75
VS0310084
N74
VS0310083
N73
VS0310082
N72
VS0310081
N71
VS0310047
N70
VS0310045
N7
VS0309011
N69
VS0310043
N68
VS0310079
N67
VS0310078
N66
VS0310077
N65
VS0310076
N64
VS0310075
N63
VS0310074
N62
VS0310041
N61
VS0310039
N60
VS0310072
N6
VS0309009
N59
VS0310071
N58
VS0310070
N57
VS0310069
N56
VS0310068
N55
VS0310067
N54
VS0310037
N53
VS0310035
N52
VS0310033
N51
VS0310031
N50
VS0310030
N5
VS0309007
N49
VS0310029
N48
VS0310027
N47
VS0310025
N46
VS0310023
N45
VS0310021
N44
VS0310020
N43
VS0310019
N42
VS0310017
N41
VS0310010
N40
VS0310018
N4
VS0309006
N39
VS0310006
N38
VS0310015
N37
VS0310013
N36
VS0310014
N35
VS0310012
N34
VS0310011
N33
VS0310009
N32
VS0310008
N31
VS0310007
N30
VS0310005
N3
VS0309005
N29
VS0310004
N28
VS0310003
N27
VS0310001
N26
VS0312023
N25
VS0312021
N24
VS0312019
N23
VS0312017
N22
VS0312015
N21
VS0312013
N20
VS0312011
N2
VS0309003
N19
VS0312009
N18
VS0312007
N17
VS0312006
N16
VS0312005
N15
VS0312003
N14
VS0312001
N13
VS0309023
N127
VS0313049
N126
VS0313047
N125
VS0313045
N124
VS0313043
N123
VS0313041
N122
VS0313039
N121
VS0313037
N120
VS0313035
N12
VS0309021
N119
VS0313033
N118
VS0313031
N117
VS0313029
N116
VS0313027
N115
VS0313025
N114
VS0313023
N113
VS0313021
N112
VS0313019
N111
VS0313017
N110
VS0313015
N11
VS0309019
N109
VS0313014
N108
VS0313013
N107
VS0313011
N106
VS0313036
N105
VS0313028
N104
VS0313034
N103
VS0313009
N102
VS0313007
N101
VS0313010
N100
VS0313006
N10
VS0309017
N1
VS0309001
D
89.000
BRANCHOD
BRANCH OD
40.000 mm
B99
D75/D50-88°30'
B98
D75/D40-88°30'
B97
D63/D50-88°30'
B96
D63/D40-88°30'
B95
D56/D50-88°30'
B94
D50/D40-88°30'
B93
D40/D32-88°30'
B92
D315/D250-45°
B91
D315/D200-45°
B90
D315/D160-45°
B9
D125/D125-45°
B89
D315/D125-45°
B88
D315/D110-45°
B87
D315/D90-45°
B86
D315/D75-45°
B85
D315/D63-45°
B84
D315/D56-45°
B83
D315/D50-45°
B82
D315/D40-45°
B81
D250/D200-45°
B80
D250/D160-45°
B8
D110/D110-45°
B79
D250/D125-45°
B78
D250/D110-45°
B77
D250/D90-45°
B76
D250/D75-45°
B75
D250/D63-45°
B74
D250/D56-45°
B73
D250/D50-45°
B72
D250/D40-45°
B71
D200/D160-45°
B70
D200/D125-45°
B7
D90/D90-45°
B69
D200/D110-45°
B68
D200/D90-45°
B67
D200/D75-45°
B66
D200/D63-45°
B65
D200/D56-45°
B64
D200/D50-45°
B63
D200/D40-45°
B62
D160/D125-45°
B61
D160/D110-45°
B60
D160/D90-45°
B6
D75/D75-45°
B59
D160/D75-45°
B58
D160/D63-45°
B57
D160/D56-45°
B56
D160/D50-45°
B55
D160/D40-45°
B54
D125/D110-45°
B53
D125/D90-45°
B52
D125/D75-45°
B51
D125/D63-45°
B50
D125/D56-45°
B5
D63/D63-45°
B49
D125/D50-45°
B48
D125/D40-45°
B47
D110/D90-45°
B46
D110/D75-45°
B45
D110/D63-45°
B44
D110/D56-45°
B43
D110/D50-45°
B42
D110/D40-45°
B41
D90/D75-45°
B40
D90/D63-45°
B4
D56/D56-45°
B39
D90/D56-45°
B38
D90/D50-45°
B37
D90/D40-45°
B36
D75/D63-45°
B35
D75/D56-45°
B34
D75/D50-45°
B33
D75/D40-45°
B32
D63/D56-45°
B31
D63/D50-45°
B30
D63/D40-45°
B3
D50/D50-45°
B29
D56/D50-45°
B28
D50/D40-45°
B27
D40/D32-45°
B26
D315/D315-88°30’
B25
D250/D250-88°30’
B24
D200/D200-88°30’
B23
D160/D160-88°30’
B22
D125/D125-88°30’
B21
D110/D110-88°30’
B20
D90/D90-88°30’
B2
D40/D40-45°
B19
D75/D75-88°30’
B18
D63/D63-88°30’
B17
D56/D56-88°30’
B16
D50/D50-88°30’
B15
D40/D40-88°30’
B14
D32/D32-88°30’
B13
D315/D315-45°
B127
D315/D250-88°30'
B126
D315/D200-88°30'
B125
D315/D160-88°30'
B124
D315/D125-88°30'
B123
D315/D110-88°30'
B122
D250/D200-88°30'
B121
D250/D160-88°30'
B120
D250/D125-88°30'
B12
D250/D250-45°
B119
D250/D110-88°30'
B118
D200/D160-88°30'
B117
D200/D125-88°30'
B116
D200/D110-88°30'
B115
D160/D125-88°30'
B114
D160/D110-88°30'
B113
D125/D110-88°30'
B112
D110/D90-88°30'
B111
D110/D75-88°30'
B110
D110/D63-88°30'
B11
D200/D200-45°
B109
D110/D56-88°30'
B108
D110/D50-88°30'
B107
D110/D40-88°30'
B106
D90/D75-88°30'
B105
D90/D63-88°30'
B104
D90/D56-88°30'
B103
D90/D50-88°30'
B102
D90/D40-88°30'
B101
D75/D63-88°30'
B100
D75/D56-88°30'
B10
D160/D160-45°
B1
D32/D32-45°
A99
Valsir HDPE Reducing Branch D75/D50-88°30'
A98
Valsir HDPE Reducing Branch D75/D40-88°30'
A97
Valsir HDPE Reducing Branch D63/D50-88°30'
A96
Valsir HDPE Reducing Branch D63/D40-88°30'
A95
Valsir HDPE Reducing Branch D56/D50-88°30'
A94
Valsir HDPE Reducing Branch D50/D40-88°30'
A93
Valsir HDPE Reducing Branch D40/D32-88°30'
A92
Valsir HDPE Reducing Branch D315/D250-45°
A91
Valsir HDPE Reducing Branch D315/D200-45°
A90
Valsir HDPE Reducing Branch D315/D160-45°
A9
Valsir HDPE Equal Branch D125/D125-45°
A89
Valsir HDPE Reducing Branch D315/D125-45°
A88
Valsir HDPE Reducing Branch D315/D110-45°
A87
Valsir HDPE Reducing Branch D315/D90-45°
A86
Valsir HDPE Reducing Branch D315/D75-45°
A85
Valsir HDPE Reducing Branch D315/D63-45°
A84
Valsir HDPE Reducing Branch D315/D56-45°
A83
Valsir HDPE Reducing Branch D315/D50-45°
A82
Valsir HDPE Reducing Branch D315/D40-45°
A81
Valsir HDPE Reducing Branch D250/D200-45°
A80
Valsir HDPE Reducing Branch D250/D160-45°
A8
Valsir HDPE Equal Branch D110/D110-45°
A79
Valsir HDPE Reducing Branch D250/D125-45°
A78
Valsir HDPE Reducing Branch D250/D110-45°
A77
Valsir HDPE Reducing Branch D250/D90-45°
A76
Valsir HDPE Reducing Branch D250/D75-45°
A75
Valsir HDPE Reducing Branch D250/D63-45°
A74
Valsir HDPE Reducing Branch D250/D56-45°
A73
Valsir HDPE Reducing Branch D250/D50-45°
A72
Valsir HDPE Reducing Branch D250/D40-45°
A71
Valsir HDPE Reducing Branch D200/D160-45°
A70
Valsir HDPE Reducing Branch D200/D125-45°
A7
Valsir HDPE Equal Branch D90/D90-45°
A69
Valsir HDPE Reducing Branch D200/D110-45°
A68
Valsir HDPE Reducing Branch D200/D90-45°
A67
Valsir HDPE Reducing Branch D200/D75-45°
A66
Valsir HDPE Reducing Branch D200/D63-45°
A65
Valsir HDPE Reducing Branch D200/D56-45°
A64
Valsir HDPE Reducing Branch D200/D50-45°
A63
Valsir HDPE Reducing Branch D200/D40-45°
A62
Valsir HDPE Reducing Branch D160/D125-45°
A61
Valsir HDPE Reducing Branch D160/D110-45°
A60
Valsir HDPE Reducing Branch D160/D90-45°
A6
Valsir HDPE Equal Branch D75/D75-45°
A59
Valsir HDPE Reducing Branch D160/D75-45°
A58
Valsir HDPE Reducing Branch D160/D63-45°
A57
Valsir HDPE Reducing Branch D160/D56-45°
A56
Valsir HDPE Reducing Branch D160/D50-45°
A55
Valsir HDPE Reducing Branch D160/D40-45°
A54
Valsir HDPE Reducing Branch D125/D110-45°
A53
Valsir HDPE Reducing Branch D125/D90-45°
A52
Valsir HDPE Reducing Branch D125/D75-45°
A51
Valsir HDPE Reducing Branch D125/D63-45°
A50
Valsir HDPE Reducing Branch D125/D56-45°
A5
Valsir HDPE Equal Branch D63/D63-45°
A49
Valsir HDPE Reducing Branch D125/D50-45°
A48
Valsir HDPE Reducing Branch D125/D40-45°
A47
Valsir HDPE Reducing Branch D110/D90-45°
A46
Valsir HDPE Reducing Branch D110/D75-45°
A45
Valsir HDPE Reducing Branch D110/D63-45°
A44
Valsir HDPE Reducing Branch D110/D56-45°
A43
Valsir HDPE Reducing Branch D110/D50-45°
A42
Valsir HDPE Reducing Branch D110/D40-45°
A41
Valsir HDPE Reducing Branch D90/D75-45°
A40
Valsir HDPE Reducing Branch D90/D63-45°
A4
Valsir HDPE Equal Branch D56/D56-45°
A39
Valsir HDPE Reducing Branch D90/D56-45°
A38
Valsir HDPE Reducing Branch D90/D50-45°
A37
Valsir HDPE Reducing Branch D90/D40-45°
A36
Valsir HDPE Reducing Branch D75/D63-45°
A35
Valsir HDPE Reducing Branch D75/D56-45°
A34
Valsir HDPE Reducing Branch D75/D50-45°
A33
Valsir HDPE Reducing Branch D75/D40-45°
A32
Valsir HDPE Reducing Branch D63/D56-45°
A31
Valsir HDPE Reducing Branch D63/D50-45°
A30
Valsir HDPE Reducing Branch D63/D40-45°
A3
Valsir HDPE Equal Branch D50/D50-45°
A29
Valsir HDPE Reducing Branch D56/D50-45°
A28
Valsir HDPE Reducing Branch D50/D40-45°
A27
Valsir HDPE Reducing Branch D40/D32-45°
A26
Valsir HDPE Equal Branch D315/D315-88°30’
A25
Valsir HDPE Equal Branch D250/D250-88°30’
A24
Valsir HDPE Equal Branch D200/D200-88°30’
A23
Valsir HDPE Equal Branch D160/D160-88°30’
A22
Valsir HDPE Equal Branch D125/D125-88°30’
A21
Valsir HDPE Equal Branch D110/D110-88°30’
A20
Valsir HDPE Equal Branch D90/D90-88°30’
A2
Valsir HDPE Equal Branch D40/D40-45°
A19
Valsir HDPE Equal Branch D75/D75-88°30’
A18
Valsir HDPE Equal Branch D63/D63-88°30’
A17
Valsir HDPE Equal Branch D56/D56-88°30’
A16
Valsir HDPE Equal Branch D50/D50-88°30’
A15
Valsir HDPE Equal Branch D40/D40-88°30’
A14
Valsir HDPE Equal Branch D32/D32-88°30’
A13
Valsir HDPE Equal Branch D315/D315-45°
A127
Valsir HDPE Reducing Branch D315/D250-88°30'
A126
Valsir HDPE Reducing Branch D315/D200-88°30'
A125
Valsir HDPE Reducing Branch D315/D160-88°30'
A124
Valsir HDPE Reducing Branch D315/D125-88°30'
A123
Valsir HDPE Reducing Branch D315/D110-88°30'
A122
Valsir HDPE Reducing Branch D250/D200-88°30'
A121
Valsir HDPE Reducing Branch D250/D160-88°30'
A120
Valsir HDPE Reducing Branch D250/D125-88°30'
A12
Valsir HDPE Equal Branch D250/D250-45°
A119
Valsir HDPE Reducing Branch D250/D110-88°30'
A118
Valsir HDPE Reducing Branch D200/D160-88°30'
A117
Valsir HDPE Reducing Branch D200/D125-88°30'
A116
Valsir HDPE Reducing Branch D200/D110-88°30'
A115
Valsir HDPE Reducing Branch D160/D125-88°30'
A114
Valsir HDPE Reducing Branch D160/D110-88°30'
A113
Valsir HDPE Reducing Branch D125/D110-88°30'
A112
Valsir HDPE Reducing Branch D110/D90-88°30'
A111
Valsir HDPE Reducing Branch D110/D75-88°30'
A110
Valsir HDPE Reducing Branch D110/D63-88°30'
A11
Valsir HDPE Equal Branch D200/D200-45°
A109
Valsir HDPE Reducing Branch D110/D56-88°30'
A108
Valsir HDPE Reducing Branch D110/D50-88°30'
A107
Valsir HDPE Reducing Branch D110/D40-88°30'
A106
Valsir HDPE Reducing Branch D90/D75-88°30'
A105
Valsir HDPE Reducing Branch D90/D63-88°30'
A104
Valsir HDPE Reducing Branch D90/D56-88°30'
A103
Valsir HDPE Reducing Branch D90/D50-88°30'
A102
Valsir HDPE Reducing Branch D90/D40-88°30'
A101
Valsir HDPE Reducing Branch D75/D63-88°30'
A100
Valsir HDPE Reducing Branch D75/D56-88°30'
A10
Valsir HDPE Equal Branch D160/D160-45°
A1
Valsir HDPE Equal Branch D32/D32-45°
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Converging/Diverging/Side Tee
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
S1
3.000
S
3.5
PIPEOR
PIPE OR
45.000
PIPEOD
PIPE OD
90.000
PIPEIR
PIPE IR
43.000
L3
80.000
L2
80.000
L1
120.000
L
200.000
K3
45.000
K2
25.000
K1
85.000
BRANCHPIPEOR
BRANCH PIPE OR
20.000
BRANCHPIPEOD
BRANCH PIPE OD
40.000 mm
BRANCHPIPEIR
BRANCH PIPE IR
18.000
BRANCH
40.000
ANGLEINPUT1
ANGLE INPUT 1
89.000
ANGLEINPUT
ANGLE INPUT
89.000
ANGLE
89.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Valsir HDPE Reducing Branch D90/D40-88°30'
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
D90/D40-88°30'
DESCRIPTION
Description
Valsir HDPE Branch
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
VS0313007
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building and embedded inside the structure (application area D) and for both installation (application area DB)_ ventilation for waste systems_ rainwater drainage systemsboth gravity and under negative pressure.
NOMETABELLADIRICERCA
Nome tabella di ricerca
Valsir HDPE Branch
ISCUSTOM
IsCustom
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions