??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing bend
Bill of material
plumbing_bend_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
110.000 mm
NONSTANDARD
Non-Standard
Non-Standard
N9
VS0306015
N8
VS0306013
N7
VS0306011
N6
VS0306009
N5
VS0306007
N4
VS0306006
N35
VS0302017
N34
VS0302015
N33
VS0302013
N32
VS0302011
N31
VS0302009
N30
VS0302007
N3
VS0306005
N29
VS0302006
N28
VS0302005
N27
VS0302003
N26
VS0302023
N25
VS0302021
N24
VS0302019
N23
VS0306023
N22
VS0306021
N21
VS0306019
N20
VS0304015
N2
VS0306003
N19
VS0304013
N18
VS0304011
N17
VS0304009
N16
VS0304007
N15
VS0304005
N14
VS0304004
N13
VS0304003
N12
VS0304001
N11
VS0304000
N10
VS0306017
N1
VS0306001
D
45.000
B9
D125/45°
B8
D110/45°
B7
D90/45°
B6
D75/45°
B5
D63/45°
B4
D56/45°
B35
D160/90°
B34
D125/90°
B33
D110/90°
B32
D90/90°
B31
D75/90°
B30
D63/90°
B3
D50/45°
B29
D56/90°
B28
D50/90°
B27
D40/90°
B26
D315/90°
B25
D250/90°
B24
D200/90°
B23
D315/45°
B22
D250/45°
B21
D200/45°
B20
D160/88.5°
B2
D40/45°
B19
D125/88.5°
B18
D110/88.5°
B17
D90/88.5°
B16
D75/88.5°
B15
D63/88.5°
B14
D56/88.5°
B13
D50/88.5°
B12
D40/88.5°
B11
D32/88.5°
B10
D160/45°
B1
D32/45°
A9
Valsir HDPE Bend D125/45°
A8
Valsir HDPE Bend D110/45°
A7
Valsir HDPE Bend D90/45°
A6
Valsir HDPE Bend D75/45°
A5
Valsir HDPE Bend D63/45°
A4
Valsir HDPE Bend D56/45°
A35
Valsir HDPE Long Radius Bend D160/90°
A34
Valsir HDPE Long Radius Bend D125/90°
A33
Valsir HDPE Long Radius Bend D110/90°
A32
Valsir HDPE Long Radius Bend D90/90°
A31
Valsir HDPE Long Radius Bend D75/90°
A30
Valsir HDPE Long Radius Bend D63/90°
A3
Valsir HDPE Bend D50/45°
A29
Valsir HDPE Long Radius Bend D56/90°
A28
Valsir HDPE Long Radius Bend D50/90°
A27
Valsir HDPE Long Radius Bend D40/90°
A26
Valsir HDPE Long Radius Bend D315/90°
A25
Valsir HDPE Long Radius Bend D250/90°
A24
Valsir HDPE Long Radius Bend D200/90°
A23
Valsir HDPE Long Radius Bend D315/45°
A22
Valsir HDPE Long Radius Bend D250/45°
A21
Valsir HDPE Long Radius Bend D200/45°
A20
Valsir HDPE Bend D160/88°30’
A2
Valsir HDPE Bend D40/45°
A19
Valsir HDPE Bend D125/88°30’
A18
Valsir HDPE Bend D110/88°30’
A17
Valsir HDPE Bend D90/88°30’
A16
Valsir HDPE Bend D75/88°30’
A15
Valsir HDPE Bend D63/88°30’
A14
Valsir HDPE Bend D56/88°30’
A13
Valsir HDPE Bend D50/88°30’
A12
Valsir HDPE Bend D40/88°30’
A11
Valsir HDPE Bend D32/88°30’
A10
Valsir HDE Bend D160/45°
A1
Valsir HDPE Bend D32/45°
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
S
4.3
L2NS
L2 NS
60.000
L2
85.000
K1
25.000
K
25.000
ALPHA
45.000
RADIUS
60.000
PIPEOR
PIPE OR
55.000
PIPEOD
PIPE OD
110.000
PIPEIR
PIPE IR
50.000
L1NS
L1 NS
60.000
L1
85.000
CENTERDX
CENTER DX
24.853
BENDRADIUS
BEND RADIUS
60.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Valsir HDPE Bend D110/45°
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
D110/45°
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
VS0306013
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building
DESCRIPTION
Description
Valsir HDPE Bend
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE Bend
ISCUSTOM
IsCustom
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions