??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing bend positive
Bill of material
plumbing_bend_positive_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
2016-01-15
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
110.000 mm
NONSTANDARD
Non-Standard
Non-Standard
N9
VS0221023
N8
VS0221013
N7
VS0221003
N6
VS0221051
N5
VS0221041
N4
VS0221031
N3
VS0221021
N27
VS0221059
N26
VS0221049
N25
VS0221039
N24
VS0221029
N23
VS0221019
N22
VS0221009
N21
VS0221037
N20
VS0221017
N2
VS0221011
N19
VS0221007
N18
VS0221055
N17
VS0221045
N16
VS0221035
N15
VS0221025
N14
VS0221015
N13
VS0221005
N12
VS0221053
N11
VS0221043
N10
VS0221033
N1
VS0221001
D
45.000
B9
D90/30°
B8
D78/30°
B7
D58/30°
B6
D160/15°
B5
D135/15°
B4
D110/15°
B3
D90/15°
B27
D160/87°30’
B26
D135/87°30’
B25
D110/87°30’
B24
D90/87°30’
B23
D78/87°30’
B22
D58/87°30’
B21
D110/67°30’
B20
D78/67°30’
B2
D78/15°
B19
D58/67°30’
B18
D160/45°
B17
D135/45°
B16
D110/45°
B15
D90/45°
B14
D78/45°
B13
D58/45°
B12
D160/30°
B11
D135/30°
B10
D110/30°
B1
D58/15°
A9
Valsir SILERE® Bend D90/30°
A8
Valsir SILERE® Bend D78/30°
A7
Valsir SILERE® Bend D58/30°
A6
Valsir SILERE® Bend D160/15°
A5
Valsir SILERE® Bend D135/15°
A4
Valsir SILERE® Bend D110/15°
A3
Valsir SILERE® Bend D90/15°
A27
Valsir SILERE® Bend D160/87°30’
A26
Valsir SILERE® Bend D135/87°30’
A25
Valsir SILERE® Bend D110/87°30’
A24
Valsir SILERE® Bend D90/87°30’
A23
Valsir SILERE® Bend D78/87°30’
A22
Valsir SILERE® Bend D58/87°30’
A21
Valsir SILERE® Bend D110/67°30’
A20
Valsir SILERE® Bend D78/67°30’
A2
Valsir SILERE® Bend D78/15°
A19
Valsir SILERE® Bend D58/67°30’
A18
Valsir SILERE® Bend D160/45°
A17
Valsir SILERE® Bend D135/45°
A16
Valsir SILERE® Bend D110/45°
A15
Valsir SILERE® Bend D90/45°
A14
Valsir SILERE® Bend D78/45°
A13
Valsir SILERE® Bend D58/45°
A12
Valsir SILERE® Bend D160/30°
A11
Valsir SILERE® Bend D135/30°
A10
Valsir SILERE® Bend D110/30°
A1
Valsir SILERE® Bend D58/15°
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.97
SOCKETLENGTH1
SOCKET LENGTH1
66.62
PIPESOCKETDEPTH
PIPE SOCKET DEPTH
60.98
ALPHA
45.000
Z2
5.64
Z1L1
Z1+ L1
105.000
Z1
44.000
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
60.38
SOCKETTHICKNESS
SOCKET THICKNESS
5.1
SOCKETLENGTH
SOCKET LENGTH
70.64
RADIUS
60.000
PIPEOR
PIPE OR
55.000
PIPEOD
PIPE OD
110.000
PIPEIR
PIPE IR
50.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
1.2
L2NS
L2 NS
65.000
L2
65.000
L1NS
L1 NS
61.000
L1
61.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.2
COLLARSTART
COLLAR START
6.83
COLLAROR
COLLAR OR
63.79
COLLAREND
COLLAR END
25.000
CENTERDX
CENTER DX
24.853
BENDRADIUS
BEND RADIUS
60.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0221035
MODELDESCRIPTION
Model Description
Valsir SILERE® Bend D110/45°
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 6dB(A) (EN 14366)_ LIN= 9dB(A) (DIN 4109)_ Rw+Ctr 46 (Building code of Australia)
URL
http://www.valsir.it/en/silere
DIMENSION
Dimension
D110/45°
COLOURS
Colours
Lightn Gray RAL 7035
FITTINGSMATERIAL
Fittings Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-20°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,08 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass C-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ WMTS-508:2013_ NBK 19
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
MODEL
Model
-
DESCRIPTION
Description
-
TYPECOMMENTS
Type Comments
-
LOOKUPTABLENAME
Lookup Table Name
Valsir Silere Bend
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions