??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing bend negative
Bill of material
plumbing_bend_negative_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTSKU
Product SKU
PP3
NOMINALWIDTH
Nominal width
0.000
NOMINALHEIGHT
Nominal height
0.000
MANUFACTURERNAME
Manufacturer name
Valsir
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
Italy
DATEOFPUBLISHING
Date of publishing
2015-10-05
OD
90.000 mm
NONSTANDARD
Non-Standard
Non-Standard
N9
VS0504003
N8
VS0504073
N7
VS0504061
N6
VS0504049
N5
VS0599041
N45
VS0504083
N44
VS0504071
N43
VS0504059
N42
VS0599051
N41
VS0504047
N40
VS0504035
N4
VS0504037
N39
VS0504023
N38
VS0504011
N37
VS0504069
N36
VS0504057
N35
VS0504045
N34
VS0504033
N33
VS0504021
N32
VS0504009
N31
VS0504067
N30
VS0504055
N3
VS0504025
N29
VS0599047
N28
VS0504043
N27
VS0504031
N26
VS0504019
N25
VS0504007
N24
VS0504077
N23
VS0504065
N22
VS0504053
N21
VS0599045
N20
VS0504041
N2
VS0504013
N19
VS0504029
N18
VS0504017
N17
VS0504005
N16
VS0504075
N15
VS0504063
N14
VS0504051
N13
VS0599043
N12
VS0504039
N11
VS0504027
N10
VS0504015
N1
VS0504001
D
45.000
B9
D32/30°
B8
D160/15°
B7
D125/15°
B6
D110/15°
B5
D90/15°
B45
D160/87.5°
B44
D125/87.5°
B43
D110/87.5°
B42
D90/87.5°
B41
D75/87.5°
B40
D50/87.5°
B4
D75/15°
B39
D40/87.5°
B38
D32/87.5°
B37
D125/80°
B36
D110/80°
B35
D75/80°
B34
D50/80°
B33
D40/80°
B32
D32/80°
B31
D125/67.5°
B30
D110/67.5°
B3
D50/15°
B29
D90/67.5°
B28
D75/67.5°
B27
D50/67.5°
B26
D40/67.5°
B25
D32/67.5°
B24
D160/45°
B23
D125/45°
B22
D110/45°
B21
D90/45°
B20
D75/45°
B2
D40/15°
B19
D50/45°
B18
D40/45°
B17
D32/45°
B16
D160/30°
B15
D125/30°
B14
D110/30°
B13
D90/30°
B12
D75/30°
B11
D50/30°
B10
D40/30°
B1
D32/15°
A9
Valsir PP Bend D32/30°
A8
Valsir PP Bend D160/15°
A7
Valsir PP Bend D125/15°
A6
Valsir PP Bend D110/15°
A5
Valsir PP Bend D90/15°
A45
Valsir PP Bend D160/87.5°
A44
Valsir PP Bend D125/87.5°
A43
Valsir PP Bend D110/87.5°
A42
Valsir PP Bend D90/87.5°
A41
Valsir PP Bend D75/87.5°
A40
Valsir PP Bend D50/87.5°
A4
Valsir PP Bend D75/15°
A39
Valsir PP Bend D40/87.5°
A38
Valsir PP Bend D32/87.5°
A37
Valsir PP Bend D125/80°
A36
Valsir PP Bend D110/80°
A35
Valsir PP Bend D75/80°
A34
Valsir PP Bend D50/80°
A33
Valsir PP Bend D40/80°
A32
Valsir PP Bend D32/80°
A31
Valsir PP Bend D125/67.5°
A30
Valsir PP Bend D110/67.5°
A3
Valsir PP Bend D50/15°
A29
Valsir PP Bend D90/67.5°
A28
Valsir PP Bend D75/67.5°
A27
Valsir PP Bend D50/67.5°
A26
Valsir PP Bend D40/67.5°
A25
Valsir PP Bend D32/67.5°
A24
Valsir PP Bend D160/45°
A23
Valsir PP Bend D125/45°
A22
Valsir PP Bend D110/45°
A21
Valsir PP Bend D90/45°
A20
Valsir PP Bend D75/45°
A2
Valsir PP Bend D40/15°
A19
Valsir PP Bend D50/45°
A18
Valsir PP Bend D40/45°
A17
Valsir PP Bend D32/45°
A16
Valsir PP Bend D160/30°
A15
Valsir PP Bend D125/30°
A14
Valsir PP Bend D110/30°
A13
Valsir PP Bend D90/30°
A12
Valsir PP Bend D75/30°
A11
Valsir PP Bend D50/30°
A10
Valsir PP Bend D40/30°
A1
Valsir PP Bend D32/15° Valsir PP Bend D32/15
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALSECONDARY
Material secondary
Mineral
MATERIALMAIN
Material main
Polypropylene
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.36
ALPHA
45.000
Z2
7.72
Z1L1
Z1+ L1
80.000
Z1
22.000
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
47.45
SOCKETTHICKNESS
SOCKET THICKNESS
2.2
SOCKETLENGTH
SOCKET LENGTH
64.72
RADIUS
51.000
PIPEOR
PIPE OR
45.000
PIPEOD
PIPE OD
90.000
PIPEIR
PIPE IR
40.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
1.42
L2NS
L2 NS
57.000
L2
57.000
L1NS
L1 NS
58.000
L1
58.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
0.93
COLLARSTART
COLLAR START
6.78
COLLAROR
COLLAR OR
51.25
COLLAREND
COLLAR END
18.5
CENTERDX
CENTER DX
21.125
BENDRADIUS
BEND RADIUS
51.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0599045
MODELDESCRIPTION
Model Description
Valsir PP Bend D90/45°
URL
http://www.valsir.it/en/pp
DIMENSION
Dimension
D90/45°
COLOURS
Colours
Gray RAL 7037
FITTINGSMATERIAL
Fittings Material
PP-H
MINIMUMTEMPERATURE
Minimum temperature
0°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
Not suitable for drainage system under negative pressure
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m2 K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
MODEL
Model
-
DESCRIPTION
Description
-
KEYNOTE
Keynote
-
LOOKUPTABLENAME
Lookup Table Name
Valsir PP Bend
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions