??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Valsir
Description
Plumbing ball branch 90 2 way
Bill of material
plumbing_ball_branch__90_2_way_valsir_hdpe_90__2_way_ball_branch_d125_d110
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
mm
N9
VS0318026
N8
VS0318023
N7
VS0318022
N6
VS0318021
N5
VS0318019
N4
VS0318020
N3
VS0318017
N2
VS0318016
N12
VS0318048
N11
VS0318031
N10
VS0318025
N1
VS0318015
D
89.000
BRANCHOD
BRANCH OD
mm
B9
D125/D90
B8
D125/D75
B7
D125/D56
B6
D125/D50
B5
D110/D110
B4
D110/D90
B3
D110/D75
B2
D110/D56
B12
D160/D110
B11
D125/D125
B10
D125/D110
B1
D110/D50-90°
A9
Valsir HDPE 90° 2-Way Ball Branch D125/D90
A8
Valsir HDPE 90° 2-Way Ball Branch D125/D75
A7
Valsir HDPE 90° 2-Way Ball Branch D125/D56
A6
Valsir HDPE 90° 2-Way Ball Branch D125/D50
A5
Valsir HDPE 90° 2-Way Ball Branch D110/D110
A4
Valsir HDPE 90° 2-Way Ball Branch D110/D90
A3
Valsir HDPE 90° 2-Way Ball Branch D110/D75
A2
Valsir HDPE 90° 2-Way Ball Branch D110/D56
A12
Valsir HDPE 90° 2-Way Ball Branch D160/D110
A11
Valsir HDPE 90° 2-Way Ball Branch D125/D125
A10
Valsir HDPE 90° 2-Way Ball Branch D125/D110
A1
Valsir HDPE 90° 2-Way Ball Branch D110/D50
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
S1
S
PIPEOR
PIPE OR
PIPEOD
PIPE OD
L3
L2A
L2 A
L2
L1
K2A
K2 A
H
K3
15.000
K2
K1
15.000
DE
BRANCHPIPEOR
BRANCH PIPE OR
BRANCHPIPEOD
BRANCH PIPE OD
ANGLE
89.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
DESCRIPTION
Description
Valsir HDPE 90° 2-Way Ball Branch
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building and embedded inside the structure (application area D) and for both installation (application area DB)_ ventilation for waste systems_ rainwater drainage systemsboth gravity and under negative pressure.
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE 90° 2-Way Ball Branch
ISCUSTOM
IsCustom
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions