??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Plaza BM1066
Bill of material
Plaza BM1066
ORDERNO
Plaza BM1066
VAR70X70_SQUARE_ALUMINUM_COLUMN
70x70 square aluminum column
0
VAR80X80_SQUARE_ALUMINUM_COLUMN
80x80 square aluminum column
0
VAR80X80_SQUARE_WOOD_COLUMN
80x80 square wood column
0
VAR90X90_SQUARE_WOOD_COLUMN
90x90 square wood column
0
ALUMINUM_COLUMN_MATERIAL
aluminum column material
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
20
BASE_MATERIAL
base material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D100_ROUND_WOOD_COLUMN
d100 round wood column
0
D80_ROUND_ALUMINUM_COLUMN
d80 round aluminum column
1
D90_ROUND_ALUMINUM_COLUMN
d90 round aluminum column
0
D90_ROUND_WOOD_COLUMN
d90 round wood column
0
DEPTH
depth
400
DESCRIPTION
description
Table base with central column with square injected aluminum base.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
720
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Plaza
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
REFERENCIA
referencia
BM-1066
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_ALUMINUM_DIAMETER
round aluminum diameter
90
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.andreuworld.com/
WIDTH
width
400
WOOD_COLUMN_MATERIAL
wood column material
WORK_PLANE_BASED
work plane-based
0
NAME
name
Plaza BM1066
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions