??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PLA11208
Bill of material
Z3L05NBAN
ORDERNO
Z3L05NBAN
APPLICATION
application
Clearance Presence Speed
CABLE_LENGTH__CM_
cable length (cm)
80
CLOSING_DISTANCE
closing distance
16 mm with P6250000
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NOS15-20AT800mm cable
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
250VDC
MOUNTING
mounting
To screw
PRODUCT_RANGE
product range
PLA PLB PLC
STANDARDS
standards
CE UKCA
NAME
name
Z3L05NBAN
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions