??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
3form
Description
Pivot Wood Framed 100.34 Ash-framed, One-way Swing
Bill of material
Pivot Wood Framed 100.34 Ash-framed, One-way Swing
ORDERNO
Pivot Wood Framed 100.34 Ash-framed, One-way Swing
VAR3_FORM_PANEL_FINISH
3-form panel finish
VAR3_FORM_SOLUTION
3-form solution
Doors
VAR3_FORM_VERSION
3-form version
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
-135
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUSTOMER_INSTRUCTION
customer instruction
Customer chooses material color only.
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HARDWARE_TYPE
hardware type
Top Support
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HOST
host
1
KEYNOTE
keynote
LEAD_TIME
lead time
3 Week
MANUFACTURER
manufacturer
3Form
MASSUNIT
massunit
1
MODEL
model
RTG - 100.34
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OP_HT
op ht
7
OP_W
op w
4
OPENING_HEIGHT
opening height
7
OPENING_WIDTH
opening width
4
OPERATION
operation
PANEL_HEIGHT_COMPLIANCE__6_5__8__
panel height compliance (6.5'-8')
YES
PANEL_WIDTH_COMPLIANCE__2__4__
panel width compliance (2'-4')
YES
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.3-form.com/ready-to-go/simplespec/doors/100.34
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
4.031
NAME
name
Pivot Wood Framed 100.34 Ash-framed, One-way Swing
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions