??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve circuit control valve 14217 13
Bill of material
pipe_valve_circuit_control_valve_14217_13_dn15
VARIANTNAME
DN15
PRESSURERATING
Pressure Rating
16 bar
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
TOPOFSTEM
Top of Stem
40.000 mm
LHANDLE
L Handle
0.000
IDPLATERADIUS
ID Plate Radius
12.400 mm
IDPLATEHEIGHT
ID Plate Height
1.000 mm
ENDNUTDIAMETER
_End Nut Diameter
31.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
ENDNUTTHICKNESS
_End Nut Thickness
12.500 mm
CENTRERADIUS
Centre Radius
24.800 mm
CAPHEIGHT
Cap Height
12.400 mm
CAPDIAMETER
Cap Diameter
37.200 mm
BODYWIDTH
Body Width
75.000 mm
BODYRADIUS
_Body Radius
53.000 mm
BODYCURVECENTRE
_Body Curve Centre
22.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
6.610
IDPLATE
ID Plate
Aluminium
DISC
Disc
Bronze BS EN 1982 CC491K
CAP
Cap
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
AT
0.000
TYPE
Type
1.000
STICKLENGTH
Stick Length
60.155 mm
STEMLENGTH
Stem Length
50.000 mm
RAD1
Rad1
10.888 mm
RAD
Rad
7.625 mm
OFFSET
Offset
5.837 mm
CONNECTIONSIZE
Connection Size
15.000 mm
BMM
B mm
97.000 mm
ANGLE
Angle
38.000
AMM
A mm
100.000 mm
URL
http://www.herzvalves.com
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.herzvalves.com/www/downloads/DS_4217_GM_Balancing_valve.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/DS_4217_GM_Balancing_valve.pdf
PRODUCTDESCRIPTION
Product Description
Circuit Control Valve
MODEL
Model
4217
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
For hydraulic balancing in heating and cooling systems, adjustment of distribution mains, circuits, heat exchangers, heating and cooling registers, etc.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
UNICLASS2
Uniclass2
Pr_65_54_95_26
TYPENAME
TypeName
1/2"
PRODUCTIONYEAR
ProductionYear
2015
MATERIAL
Material
Brass
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/DS_4217_GM_Balancing_valve.pdf
CREATEDON
CreatedOn
November 2015
CODEPERFORMANCE
CodePerformance
Pr_65_54_95
CLASSIFICATIONVALUE
ClassificationValue
Uniclass2015
ASSETTYPE
AssetType
Fixed
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions