??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kimray
Description
Pilot Guard Thermostat
Bill of material
HBT
ORDERNO
HBT
BODY_MATERIAL
body material
Steel
CATALOG_PAGE
catalog page
H60.2
CONNECTION_SIZE
connection size
1
CONNECTION_TYPE
connection type
Male NPT
MAX_SET_POINT_TEMP
max set point temp
2100 °F
MIN_SET_POINT_TEMP
min set point temp
-30 °F
OPERATION
operation
Pneumatic
PILOT_OUTPUT
pilot output
Direct
PILOT_TYPE
pilot type
Vent
REPAIR_KIT_PN
repair kit pn
RXX
NAME
name
HBT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions