??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
AutomationDirect
Description
Pico (M8) Normal Duty QD Cables
Bill of material
7000-08021-0201000
ORDERNO
CABLE_LENGTH
cable length
CONNECTION_1
connection 1
CONNECTION_2
connection 2
IP_RATING
ip rating
ITEM
item
Cable
JACKET_COLOR
jacket color
JACKET_MATERIAL
jacket material
NUMBER_OF_POLES
number of poles
NAME
name
CABLE_TYPE
cable type
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions