??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
picnic_table_F-7
Bill of material
picnic_table_F-7
ORDERNO
picnic_table_F-7
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
BACE_PLATE_FOR_PERMANENT_EMBED
bace plate for permanent embed
0
BACE_PLATE_FOR_SURFACE_MOUNT
bace plate for surface mount
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Table with 4 Seats, F-7, Surface Mount
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Model F-7
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEATS_HEIGHT
seats height
16.500
SEATS_WIDTH
seats width
30.000
SHARED
shared
0
TABLE_HEIGHT
table height
30.000
TABLE_POST_DEPTH
table post depth
16.500
TABLE_WIDTH
table width
37.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
picnic_table_F-7
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions