??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHYSMA - 圆形拉手内外安装型
Bill of material
PHYSMA-L120
CNSORDERNO
Bestellnummer
CODE
LX
类型
内外安装型
CZ
材质
SUS304
BMCL
表面处理
滚磨抛光
L
mm
B
mm
C
16 mm
D
10 mm
E
mm
H
42 mm
H1
5 mm
M
M5
MM
MF
5 mm
V
5.4
V1
10.5
CKZL
参考重量
kg/pcs
PDF
pdf
physma.pdf
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions