??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PHC13700
Bill of material
6O9F7KIM4
ORDERNO
6O9F7KIM4
APPLICATION
application
Clearance Presence Speed
CLOSING_DISTANCE
closing distance
11 mm with U6250000
CONNECTION_TYPE
connection type
To install on PCB
CONTACT_TYPE
contact type
changeover
FEATURES
features
1RTCG21 S15-30ATfor CI
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,25
MAX_SWITCHING_POWER
max switching power
NF 3VA NO 8VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
PCB
PRODUCT_RANGE
product range
PHA PHC
STANDARDS
standards
CE UKCA
NAME
name
6O9F7KIM4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions