??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PHA11200
Bill of material
3QAX9B4QT
ORDERNO
3QAX9B4QT
APPLICATION
application
Clearance Presence Speed
CLOSING_DISTANCE
closing distance
17 mm with U6250000
CONNECTION_TYPE
connection type
To install on PCB
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NOS15-17ATfor CIfor PCB
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
PCB
PRODUCT_RANGE
product range
PHA PHC
STANDARDS
standards
CE UKCA
NAME
name
3QAX9B4QT
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions