??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
PGM-60
Bill of material
PGM-60
ORDERNO
PGM-60
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
5
AIR_PRESSURE_CONNECTION
air pressure connection
M5
CLAMPING_FORCE_AT_6_BAR__N_
clamping force at 6 bar [n]
85
CLAMPING_OPENING_TIME__S_
clamping-opening-time [s]
0,05
COMPONENT_WEIGHT__KG_
component weight [kg]
0,79
CONTROL
control
42 or 52 way-valve bistable
DAMPING
damping
none
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
25
DIVERTER_MATERIAL
diverter material
X45NiCrMo4 hardened
FINGER_LENGTH_MAX___MM_
finger length max. [mm]
50
ITEM_NO
item no
000000205120
MA_NR
ma-nr
266332
MA_TYP
ma-typ
PGR-85-5
MASS_PER_FINGER_MAX___KG_
mass per finger max. [kg]
0,07
MATERIAL_GUIDING_SHAFTS
material guiding shafts
stainless steel hardened
MATERIAL_HOUSING
material housing
high-strength Al, hard-coated
MATERIAL_PISTON_ROD
material piston rod
CK45 hard chrome plated
MOMENT_OF_INERTIA__KGMM__
moment of inertia [kgmm²]
76,7
NUMBER_OF_CYLINDERS
number of cylinders
1
PRESSURE_RANGE
pressure range
2-8 bar
REPEAT_ACCURACY__MM_
repeat accuracy [mm]
+- 0,02
SPREADING_FORCE_AT_6_BAR__N_
spreading force at 6 bar [n]
105
STROKE_EACH_JAW__MM_
stroke each jaw [mm]
5
TYPE
type
Normal
WEIGHT__KG_
weight [kg]
0.21
NAME
name
PGM-60
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions