??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Prudential
Description
Pendant
Bill of material
P4000 Sky
ORDERNO
VAR3PM
3pm
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
C_3PM
c 3pm
C_CABLE_RADIUS
c cable radius
C_CABLES_TRIANGLE
c cables triangle
C_CANOPIES
c canopies
C_ELECTRICAL_CONNECTOR
c electrical connector
C_INNER_WIDTH
c inner width
C_NON_PREMIUM_COLOR
c non-premium color
C_OFFSET
c offset
C_PREMIUM_COLOR
c premium color
C_T_CENTER
c t center
CABLE_HEIGHT
cable height
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
CANOPIES
canopies
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRAINTS
constraints
CONTROL
control
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTPUT
output
OVERALL_HEIGHT
overall height
PART_TYPE
part type
0
PHASE
phase
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PREMIUM_FINISH
premium finish
PREMIUM_FINISH_NOTE
premium finish note
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_FINISH
shielding finish
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
WATTAGE_COMMENTS
wattage comments
WIDTH
width
NAME
name
VAR4PTM
4ptm
C_4PTM
c 4ptm
C_CABLE_SQUARE
c cable square
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
LENS
lens
VAR5PTM
5ptm
C_5PTM
c 5ptm
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
VAR6PTM
6ptm
C_6PTM
c 6ptm
CABLES
cables
CANPIES_C
canpies c
DIAMETER
diameter
DISTANCE_FROM_CEILING
distance from ceiling
MCPA_C
mcpa c
OFFSET_C
offset c
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
DOOR_FRAME_MATERIAL
door frame material
EMERGENCY_LIGHTING
emergency lighting
FLUSH_FRAME_VISIBILITY
flush frame visibility
HOUSING_MATERIAL
housing material
LAMP_QUANTITY
lamp quantity
LENS_OFFSET
lens offset
LOAD_CLASSIFICATION
load classification
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
MOUNTING
mounting
MOUNTING_HOLE_LENGTH_OFFSET
mounting hole length offset
MOUNTING_HOLE_WIDTH_OFFSET
mounting hole width offset
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
REGRESS_FRAME
regress frame
REGRESS_FRAME_VISIBILITY
regress frame visibility
SERIES
series
SHIELDING_MATERIAL
shielding material
SUSPENSION_CABLE_LENGTH
suspension cable length
TOTAL_LUMENS
total lumens
CABLE_MOUNT_PLAN_HORIZONTAL_OFFSET
cable mount plan horizontal offset
CABLE_MOUNT_PLAN_VERTICAL_BOTTOM_OFFSET
cable mount plan vertical bottom offset
CABLE_MOUNT_PLAN_VERTICAL_TOP_OFFSET
cable mount plan vertical top offset
CABLE_OFFSET
cable offset
COLLECTION
collection
CONVEX_SHIELDING
convex shielding
CONVEX_SHIELDING_VISIBILITY
convex shielding visibility
LENS_RADIUS
lens radius
LENS_VISIBILITY
lens visibility
NOMINAL_DIAMETER
nominal diameter
NOMINAL_RADIUS
nominal radius
OVERALL_DIAMETER
overall diameter
OVERALL_RADIUS
overall radius
EMIT_FROM_LINE_LENGTH
emit from line length
FIXTURE_ROTATION
fixture rotation
FLAT_SHIELDING
flat shielding
LIGHT_ROTATION_LOCATION
light rotation location
RECESSED_KIT
recessed kit
SEMI_RECESSED
semi recessed
C_INNER_DIAMETER
c inner diameter
C_MCPA
c mcpa
CIRCUITING
circuiting
D1_DIRECT
d1 direct
D1_DIRECT___PREMIUM
d1 direct - premium
D9_SEMI_DIRECT
d9 semi-direct
DISTRIBUTION_PATTERNS
distribution patterns
C_OCULUS_INNER_RADIUS
c oculus inner-radius
C_OCULUS_OFFSET
c oculus offset
C_OCULUS_OUTER_RADIUS
c oculus outer-radius
TYPE_CONTROLLER
type controller
SQUARE
square
VAR1_8_TOP_GLOW_FROSTED
1/8 top glow frosted
VAR7_8_TOP_GLOW_FROSTED_POLISHED
7/8 top glow frosted/polished
C_CABLE_LENGTH
c cable length
C_DEPTH
c depth
C_EXPOSED_CONDUIT_CEILING__EXCP__SUR
c exposed conduit ceiling (excp) sur
C_EXPOSED_CONDUIT_CEILING__EXCP__SUR_NP
c exposed conduit ceiling (excp) sur np
C_EXPOSED_CONDUIT_CEILING__EXCP__SUR_P
c exposed conduit ceiling (excp) sur p
C_FIXTURE_DISTANCE_Y
c fixture distance y
C_FIXTURE_DISTANCE_Z
c fixture distance z
C_FIXTURE_TILT
c fixture tilt
C_HOUSING_HEIGHT
c housing height
C_NONPREMIUM_COLOR
c nonpremium color
C_SCONE_EXPOSED_CONDUIT_WALL_MOUNT__SWME_
c scone exposed conduit wall mount (swme)
C_SCONE_WALL_MOUNT__SWM_
c scone wall mount (swm)
DIFFUSED
diffused
EXPOSED_CONDUIT_CEILING__EXCP_
exposed conduit ceiling (excp)
HARD_CEILING__X3_
hard ceiling (x3)
HOUSING_HEIGHT
housing height
NO_UPLIGHT
no uplight
STEM_CORD
stem/cord
SURFACE_MOUNT
surface mount
T_BAR_ON_OFF_TEE__X1_XTP_
t-bar on/off tee (x1/xtp)
TOP_GLOW_COLOR
top glow color
WALL_MOUNT
wall mount
ACTUAL_SUSPENSION_CABLE_LENGTH
actual suspension cable length
AIRCRAFT_CABLE_SUSPENSION_ADJUSTMENT
aircraft cable suspension adjustment
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
ROUND_BODY_STYLE
round body style
SQUARED_BODY_STYLE
squared body style
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions