??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
Black 3000K
ORDERNO
Black 3000K
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
209132
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Black
COLOUR_TEMPERATURE
colour temperature
3000K
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Oscar Bergslind
DIMENSIONS
dimensions
400x102mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
500
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
The shade is easy to install on the light engine and creates a complete luminaire. Suspended from a 2.5 m textile cable.
IP_CLASS
ip class
IP20
KEYNOTE
keynote
16510
LAMP_DESCRIPTION
lamp description
Pendant
LAMP_TYPE
lamp type
Dimmable
LENGTH
length
397
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SCATTERING
light scattering
Symmetric omnidirectional.
LIGHT_SOURCE
light source
Includes LED light source, TALLEX CLE engine from Tridonic. Controlled with DALI. Colour temperature: 3000K or 4000K. Colour rendering index: CRI > 80. Chromaticity tolerance: 3 SDCM. Lifespan: L70 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_EFFICACY
luminaire efficacy
75lm/W
LUMINAIRE_FLUX
luminaire flux
750lm
LUMINAIRE_POWER
luminaire power
10W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Luminaire housing in cast aluminium. Shade in spun aluminium. Glare control in opal acrylic. Diffusor in PET.
MODEL
model
Paragon
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_NAME
product name
Paragon
PRODUCT_VARIANT
product variant
Black 3000K
PROTECTION_CLASS
protection class
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
White NCS S0500-N or black RAL9005.
TYPE_COMMENTS
type comments
Black 3000K
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
397
WORK_PLANE_BASED
work plane-based
0
NAME
name
Paragon
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions