??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
SM800-Black-2700K-38W
ORDERNO
SM800-Black-2700K-38W
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
2009024
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Black
COLOUR_TEMPERATURE
colour temperature
2700 K
CONNECTION
connection
Excluding connection cable to the primary side. The secondary side comes with transparent cable.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DIAMETER
diameter
806
DIFFUSER
diffuser
Opal diffuser.
DIMENSIONS
dimensions
806x20mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
DSI/DALI driver with dimming 1-100%. SwitchDim and CorridorFunction possible. Lifespan: 50 000 hrs.
HEIGHT
height
960.000
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Suspended in 2 m steel wire. Wire suspension allows vertical adjustment. Supplied with mounting kit for recessed or surface ceiling installation.
KEYNOTE
keynote
16510
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
786
LUMINAIRE_FLUX
luminaire flux
2450 lm
LUMINAIRE_POWER
luminaire power
38 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Profile in aluminium. Diffuser i PMMA.
MODEL
model
Eclipse
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_NAME
product name
Eclipse
PRODUCT_VARIANT
product variant
Surface Mounted 800mm
RADIUS_1
radius 1
403
RADIUS_2
radius 2
383
RADIUS_3
radius 3
150
RECESSED
recessed
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
Anodised matte black or anodised matte silver.
SURFACE_MOUNTED
surface mounted
1
SUSPENSION_HEIGHT
suspension height
961.000
SUSPENSION_RADIUS
suspension radius
393
TYPE_COMMENTS
type comments
Surface Mounted 800mm
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WORK_PLANE_BASED
work plane-based
0
NAME
name
Eclipse
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions