??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
600 - Aluminium - Opal
ORDERNO
600 - Aluminium - Opal
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
202425
ASSEMBLY_CODE
assembly code
D5020200
BIG
big
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Brushed aluminium
CONNECTION
connection
Feed cable 3x0.75 mm², length 3 m. Ceiling cup with terminal block 3x2.5 mm².
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Anders Pehrson
DIFFUSER
diffuser
Ø400: Circular grid in plastic. Ø600: Opal acrylic glass or circular grid in plastic.
DIMENSIONS
dimensions
600x600x335mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
GLASS_LOUVRE
glass louvre
1
GRID_LOUVRE
grid louvre
0
HEIGHT
height
363.000
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
The luminaire has a hook suspension.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LENGTH
length
600
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LOUVRE
louvre
Opal acrylic
LUMINAIRE_POWER
luminaire power
Max 60 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Shade in power-coated or brushed aluminium.
MODEL
model
Bumling Pendant
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_COLOURS
optional colours
Dusty purple NCS S 5040-R30B, Grey NCS S 5502-Y, Champagne NCS S 3030-Y20R, Salmon pink NCS S 2040-Y80R, Turquoise NCS S 3030-B30G, Dusty blue NCS S 6020-B, Dusty pink NCS S 1515-R, Dusty green NCS S 6010-G70Y, Black RAL 9005, White NCS S 0500-N
PART_TYPE
part type
0
PICTOGRAMS
pictograms
Class 1, Downlight
PRODUCT_NAME
product name
Bumling Pendant
PRODUCT_VARIANT
product variant
600
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL
small
0
SOCKET
socket
E27
STANDARD_COLOUR
standard colour
Red RAL 3001 G90, Brushed aluminium, White NCS S 0500-N G90
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE_COMMENTS
type comments
600
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
600
WORK_PLANE_BASED
work plane-based
0
NAME
name
Bumling Pendant
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions