??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec1600_12_074nd - Bel Power Solutions
Bill of material
PEC1600-12-074ND
PN
Part Number
PEC1600-12-074ND
DESC
Description
Front End DC-DC CRPS Power Supply, Power 1600W, Output 12VDC, 132A, Input -36 to 72VDC, Normal Airflow
POWER
Power
1600 W
VIN
Voltage Input
-36 to 72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
132 A
OT
Operating Temperature
0 to 50 °C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions