??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Rheem
Description
PDV50-75
Bill of material
PDV50-75
ORDERNO
PDV50-75
A_VENT_HEIGHT
a_vent height
67.530
ACTUAL_TOTAL_POWER
actual total power
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_OVERALL_HEIGHT
b_overall height
68.380
C_TANK_HEIGHT
c_tank height
59.380
CAPACITY
capacity
0
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTOR_MATERIAL
connector material
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_TANK_DIAMETER
d_tank diameter
21.750
DESCRIPTION
description
Tank Water Heater
DESIGN_OPTION
design option
-1
E_GAS_INLET_HEIGHT
e_gas inlet height
21.750
F_TOP_CONNECTOR_SPACING
f_top connector spacing
11
FAMILY_NAME
family name
FUEL_TYPE
fuel type
NG
GAS_CONNECTION_DIAMETER
gas connection diameter
0.500
GAS_CONNECTION_RADIUS
gas connection radius
0.250
GAS_FLOW
gas flow
0
HEATING_INPUT
heating input
98000
HOST
host
0
I_OVERALL_DEPTH
i_overall depth
31.500
KEYNOTE
keynote
LOGO_VISIBLE
logo visible
1
MANUFACTURER
manufacturer
Rheem
MASSUNIT
massunit
1
MAXIMUM_DELIVERED_TEMPERATURE
maximum delivered temperature
0
MINIMUM_DELIVERED_TEMPERATURE
minimum delivered temperature
0
MODEL
model
Model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OUTLET_LOCATION
outlet location
9.875
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
REQUIRED_FRONT_CLEARANCE
required front clearance
5
REQUIRED_SIDE_CLEARANCE
required side clearance
0
REQUIRED_TOP_CLEARANCE
required top clearance
12.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_MATERIAL
tank material
TANK_RADIUS
tank radius
10.875
TOP_WATER_CONNECTIONS
top water connections
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.rheem.com
VENT_DIAMETER
vent diameter
4
VENT_RADIUS
vent radius
2
VOLTAGE
voltage
120.000
WATER_CONNECTION_TOP
water connection top
1
WATER_CONNECTION_TOP_RADIUS
water connection top radius
0.500
WATER_FLOW
water flow
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
PDV50-75
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions