??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
PDS-LFT
Bill of material
PDS-LFT
ORDERNO
PDS-LFT
ACCEPTABLE_FLAT_PANEL_SIZES
acceptable flat panel sizes
Most 27 In. - 42 In. Flat Panels
ADJUSTABLE_TILT
adjustable tilt
-5° to +15°
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
none
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
2.400
DESCRIPTION
description
Video Mount Products Wall Mount For Mid-Size Flat Panels, Black Powder Coat
DESIGN_OPTION
design option
-1
DISTANCE_FROM_BACK_OF_PANEL_TO_WALL
distance from back of panel to wall
2.400
EQUIPMENT_ABBREVIATION
equipment abbreviation
FPWM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FLAT_PANEL_COMPATIBILITY_TOOL
flat panel compatibility tool
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
14.500
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
100
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAXIMUM_HOLE_PATTERN
maximum hole pattern
410mm x 340mm
MODEL
model
LCD-MID-FTB
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Video Mount Products Wall Mount For Mid-Size Flat Panels, Black Powder Coat
PART_NUMBER
part number
LCD-MID-FTB
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Flat-Panel-Mounts/Flush-w--Tilt-Wall-Mounts/LCD-MID-FT/43
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
none
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
11
TILT_ANGLE_ACTUAL
tilt angle actual
0
TILT_ANGLE_DESIRED
tilt angle desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
9
WIDTH
width
19
WIDTH_ADJUSTMENT_ACTUAL
width adjustment actual
8
WIDTH_ADJUSTMENT_DESIRED
width adjustment desired
6.250
WORK_PLANE_BASED
work plane-based
1
Z_ANGLE_ACTUAL
z angle actual
90
Z_ARM_BOTTOM_TO_PIVOT
z arm bottom to pivot
5.480
Z_ARM_DEPTH
z arm depth
0.120
Z_ARM_LENGTH
z arm length
14.500
Z_ARM_SURFACE_TO_PIVOT
z arm surface to pivot
0.750
Z_ARM_WIDTH
z arm width
2.250
Z_BASE_DEPTH
z base depth
0.670
Z_BASE_HEIGHT
z base height
10.060
Z_BASE_WIDTH
z base width
19
Z_PIVOT_FROM_WORK_PLANE
z pivot from work plane
1.650
Z_SLIDE_WIDTH
z slide width
1.750
NAME
name
PDS-LFT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions