??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Video Mount Products
Description
PDS-LC
Bill of material
PDS-LC
ORDERNO
PDS-LC
ACCEPTABLE_FLAT_PANEL_SIZES
acceptable flat panel sizes
Most 27 In. - 42 In. Flat Panels
ADJUSTABLE_TILT
adjustable tilt
-5° to + 20°
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CABLE_MANAGEMENT_METHODS
cable management methods
Cable management through center of mast
CATEGORY
category
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
7.500
DESCRIPTION
description
Video Mount Products Ceiling Mount For Mid-Size Flat Panels, Black Powder Coat
DESIGN_OPTION
design option
-1
DISTANCE_FROM_BACK_OF_PANEL_TO_CENTER_MAST
distance from back of panel to center mast
3.700
EQUIPMENT_ABBREVIATION
equipment abbreviation
FPCM
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FLAT_PANEL_COMPATIBILITY_TOOL
flat panel compatibility tool
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
42.240
HEIGHT_MAXIMUM
height maximum
42.240
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
100
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MAST_ADJUSTMENT
mast adjustment
23In. - 35 In.
MAST_ADJUSTMENT_ACTUAL
mast adjustment actual
35
MAST_ADJUSTMENT_DESIRED
mast adjustment desired
40
MAXIMUM_HOLE_PATTERN
maximum hole pattern
410mm x 340mm
MODEL
model
LCD-MID-CB
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.40.90.11
OMNICLASS_TITLE
omniclass title
Information Display Specialties
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Video Mount Products Ceiling Mount For Mid-Size Flat Panels, Black Powder Coat
PART_NUMBER
part number
LCD-MID-CB
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Flat-Panel-Mounts/Ceiling-Mounts/LCD-MID-C/47
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY_MEASURES
security measures
Utilizes tamper resistant screws
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
11
TILT_ANGLE_ACTUAL
tilt angle actual
0
TILT_ANGLE_DESIRED
tilt angle desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
9
WIDTH
width
19
WIDTH_ADJUSTMENT_ACTUAL
width adjustment actual
12.000
WIDTH_ADJUSTMENT_DESIRED
width adjustment desired
12.000
WORK_PLANE_BASED
work plane-based
1
Z_ANGLE_ACTUAL
z angle actual
90
Z_ARM_HEIGHT
z arm height
14.660
Z_ARM_OFFSET
z arm offset
0
Z_ARM_TOP_TO_PIVOT
z arm top to pivot
11.080
Z_BASE_FRONT_TO_PIVOT
z base front to pivot
2.970
Z_BRACKET_DEPTH_BOTTOM_1
z bracket depth bottom 1
1.510
Z_BRACKET_DEPTH_BOTTOM_2
z bracket depth bottom 2
3.610
Z_BRACKET_DEPTH_TOP
z bracket depth top
5.120
Z_BRACKET_HEIGHT
z bracket height
4.120
Z_BRACKET_OFFSET
z bracket offset
2.560
Z_BRACKET_TOP_TO_PIVOT
z bracket top to pivot
3.660
Z_BRACKET_WIDTH
z bracket width
4.570
Z_HORIZONTAL_ARMS_VISIBLE
z horizontal arms visible
0
Z_MASKING_VISIBLE
z masking visible
1
Z_MAST_ARM_BACK_TO_PIVOT
z mast arm back to pivot
0.390
Z_MAST_ARM_DEPTH
z mast arm depth
2.440
Z_MAST_ARM_FRONT_TO_PIVOT
z mast arm front to pivot
2.050
Z_MAST_ARM_HEIGHT
z mast arm height
4.330
Z_MAST_ARM_TOP_TO_PIVOT
z mast arm top to pivot
3.660
Z_MAST_ARM_WIDTH
z mast arm width
4.770
Z_MAST_BEZEL_HEIGHT
z mast bezel height
2.900
Z_PLATE_DEPTH_END
z plate depth end
0
Z_PLATE_HEIGHT
z plate height
9.790
Z_PLATE_TOP_TO_PIVOT
z plate top to pivot
6.590
Z_PLATE_WIDTH
z plate width
19
Z_TYPE
z type
2
NAME
name
PDS-LC
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions