??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bifold
Description
PCV-08M-08F-13-023-V
Bill of material
PCV-08M-08F-13-023-V
ORDERNO
PCV-08M-08F-13-023-V
DESCRIPTION
description
Model Code Pneumatic service check valve, Inlet Connection 12 NPT male, Outlet Connection 12 NPT female, Working Pressure 13 bar, Cracking Pressure 0.023 bar nominal, O-ring Material Viton -20C to +180C. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
13
NAME
name
PCV-08M-08F-13-023-V
VALVE_TYPE
valve type
MaleFemale
WEIGHT__KG_
weight (kg)
0.26
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions