??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AAC Clyde Space
Description
Payloads
Bill of material
EU489OJYL
ORDERNO
CLOCK_FREQUENCY
clock frequency
IDLE__MW_
idle (mw)
MAIN_MEMORY
main memory
MAIN_STORAGE
main storage
MASS__G_
mass (g)
NOMINAL__MW_
nominal (mw)
OPERATING_TEMPERATURE___C_
operating temperature (°c)
OUTER_DIMENSIONS__MM_
outer dimensions (mm)
PROCESSING_POWER
processing power
NAME
name
FULL_FRAME_SIZE__PIXELS_
full frame size (pixels)
MASS__USING_50MM_F2_0_LENS___G_
mass (using 50mm f2.0 lens) (g)
PIXEL_SCAN_RATE__MPIXEL_S_
pixel scan rate (mpixel/s)
RADIATION_TOLERANCE__KRAD__SI_
radiation tolerance (krad (si)
STANDARD_LENS_F_NUMBER
standard lens f-number
STANDARD_LENS_FOCAL_LENGTH__MM_
standard lens focal length (mm)
VAR1ST_IF_IMAGE_REJECTION
1st if image rejection
VAR2ND_IF_IMAGE_REJECTION
2nd if image rejection
CHANNEL_COVERAGE
channel coverage
CONNECTOR
connector
DATA_OUTPUT
data output
ENCLOSURE
enclosure
FREQUENCY_RANGE
frequency range
IF_BANDWIDTH
if bandwidth
INPUT_VOLTAGE
input voltage
MASS
mass
OUT_OF_BAND_REJECTION
out of band rejection
PACKET_THRESHOLD
packet threshold
POWER_CONSUMPTION
power consumption
RECEIVERS
receivers
VOLUME
volume
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions