??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Titus HVAC
Description
PAS_2010
Bill of material
ERROR_LOAD TYPE CATALOG
IDENT
ERROR_LOAD TYPE CATALOG
ACTUAL_FACE_LENGTH
actual face length
11.750
ACTUAL_FACE_WIDTH
actual face width
11.750
ASSEMBLY_CODE
assembly code
D3040100
BACK_LENGTH
back length
9
BACK_WIDTH
back width
9
BORDER_TYPE
border type
Surface Mount
CATEGORY
category
CEILING_MODULE_LENGTH
ceiling module length
12.000
CEILING_MODULE_WIDTH
ceiling module width
12.000
CONNECTION_HEIGHT_OFFSET
connection height offset
1.125
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Perforated Square Ceiling Diffuser
DESIGN_OPTION
design option
-1
DIFFUSER_BACK_LENGTH
diffuser back length
10.750
DIFFUSER_BACK_WIDTH
diffuser back width
10.750
DOWN_ARROW
down arrow
1
DUCT_CONNECTION_LENGTH
duct connection length
5.875
DUCT_CONNECTION_WIDTH
duct connection width
5.875
FACE_MATERIAL
face material
FAMILY_NAME
family name
HOST
host
5
INLET_VELOCITY
inlet velocity
0
KEYNOTE
keynote
LEFT_ARROW
left arrow
1
MANUFACTURER
manufacturer
Titus
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MATERIAL
material
MAX_FLOW
max flow
305
MIN_FLOW
min flow
75
MODEL
model
PAS-6x6-12x12-1-26
MODULE_SIZE
module size
12 x 12
NOISE_CRITERIA__DB_
noise criteria (db)
0
NOMINAL_INLET_LENGTH
nominal inlet length
6.000
NOMINAL_INLET_WIDTH
nominal inlet width
6.000
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OVERALL_HEIGHT
overall height
0.250
OVERALL_LENGTH
overall length
1.062
OVERALL_WIDTH
overall width
1.062
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.titus-hvac.com/ecatalog/model.aspx?prodid=470&catid=186
RIGHT_ARROW
right arrow
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
PAS
SHARED
shared
0
SQUARE_NECK_SIZE
square neck size
6 x 6
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_AIR_PRESSURE_DROP
supply air pressure drop
0
THROW
throw
TOTAL_STATIC_PRESSURE
total static pressure
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UP_ARROW
up arrow
1
URL
url
http://www.titus-hvac.com
VELOCITY_PRESSURE
velocity pressure
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions