??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Stern-Williams
Description
PARIAN ROLL-IN TYPE
Bill of material
PARIAN ROLL-IN TYPE
ORDERNO
PARIAN ROLL-IN TYPE
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2010400
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
PARIAN Shower Base, 64" x 38" (1626mm x 965mm) built-in precast terrazzo. S.S. cap, tiling edges and Integral Floor Drain with cast brass body 2" (50mm) outlet with S.S. secured strainer, for recessed alcove installation. These floors must be set on groutbed in order that floors be level.
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DRAIN_LENGTH
drain length
19
DRAIN_WIDTH
drain width
32
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
LENGTH
length
38
MANUFACTURER
manufacturer
Stern-Williams
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
WDA-3460
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14.27
OMNICLASS_TITLE
omniclass title
Service Sinks
PART_TYPE
part type
0
PHONE__
phone #
416-250-5656
PRODUCT_URL
product url
http://sternwilliams.com/sf_perian1.html
REVISED_DATE
revised date
02/02/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://sternwilliams.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
64
WORK_PLANE_BASED
work plane-based
1
NAME
name
PARIAN ROLL-IN TYPE
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions