??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Offecct
Description
Palma Meeting Swivel
Bill of material
palma_meeting_swivel_palma_meeting_swivel_
VARIANTNAME
Palma_Meeting_Swivel_
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CL, CO, EC, FK, PE, PY, UY, VE
VARREGIONOCEANIA
Region Oceania
AU, NZ, PF
VARREGIONNORTHAMERICA
Region North America
AW, BB, BS, CA, CR, GT, HN, JM, MX, PA, PR, SX, TT, US, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IR, JO, KW, LB, OM, PS, QA, SA, TR
VARREGIONEUROPE
Region Europe
AL, AT, AX, BA, BE, BG, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GR, HR, HU, IE, IS, IT, JE, LI, LT, LU, LV, MC, ME, NL, NO, PL, PT, RO, RS, RU, SE, SI, SK, UA, XK
VARREGIONASIA
Region Asia
AZ, BD, CN, HK, ID, IN, JP, KH, KR, KZ, MV, MY, PH, SG, TH, TW, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
LR, MA, MU, SC, TN, TZ, ZA
VARPRODUCTGROUP
Product group
Chair
VARPRODUCTFAMILY
Product family
Furniture
VARPRODUCTSKU
Product SKU
Palma_Meeting_Swivel_
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
810
VARMANUFACTURERNAME
Manufacturer name
Offecct
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Sweden
VARDEPTH
Depth
590
VARUNSPSCNAME
UNSPSC Name
Furniture and Furnishings
VARUNSPSCCODE
UNSPSC Code
56
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject category
Furniture
VARWIDTH
Width
610 mm
VARHEIGHTOFSEAT
Height Of Seat
450 mm
VARHEIGHT
Height
810 mm
VARDEPTHOFSEAT
Depth Of Seat
450 mm
VARARMREST
Armrest
640 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.offecct.se/files/downloads/palma-meeting.pdf
VARMODEL
Model
PALMA MEETING, Chair
VARMANUFACTURERURL
Manufacturer URL
http://www.offecct.se/en/products/chairs/palma-meeting
VARMANUFACTURER
Manufacturer
OFFECCT
VARDESIGNER
Designer
Khodi Feiz
VARDESCRIPTION
Description
The chair Palma Meeting is designed by Khodi Feiz. Palma Meeting is a development of the Palma lounge chair. Palma Meeting is a graceful, playful chair, developed with both the conference room and the home environment in mind. Palma Meeting is inspired by the cupped palm of a hand, symbolically cradling the body that sits in it. The chair's elegant form is captured in the seat, backrest and armrests as a single graceful movement. With its frame of molded birch veneer and seamless upholstery, Palma features an extremely elegant design. Above all, Khodi Feiz and Offecct have endeavored to develop a chair with a long lifespan. It must be able to withstand wear and remain appealing to the eye. The chair is clearly informal. Feiz would like to see it used in the home as well as in a professional conference room. Palma Meeting works as a freestanding piece but can also be grouped around a table to give the room a unique configuration.
VARARTICLENUMBER
Article Number
122180
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions