??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Novotechnik
Description
P4500 - Standard
Bill of material
006201
CNSORDERNO
Order number
TYP
Typ
R
Resistance
ohm
MB
Range max.
350
A
Output
Analog
SA
Protection min.
IP40
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
100 °C
CNSMASSEXACT
Weight
45 g
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions