??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
DELTA LINE
Description
P110
Bill of material
P110-064-015.12
ORDERNO
ABSOLUTE_ACCURACY_2_PH__ON__FULL_STEP_MODE
absolute accuracy 2 ph. on, full step mode
± 5%
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-20 to +50°C
ANGULAR_ACCELERATION__NOMINAL_CURRENT_
angular acceleration (nominal current)
BACK_EMF_AMPLITUDE
back emf amplitude
BEARING_TYPE
bearing type
Sleeve
DETENT_TORQUE__TYPICAL
detent torque, typical
1mNm
DIAMETER
diameter
16mm
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
500 VRMS for 5 secondsVAC
ELECTRICAL_TIME_CONSTANT
electrical time constant
0.8ms
HOLDING_TORQUE__1_5_X_NOMINAL_CURRENT
holding torque, 1,5 x nominal current
HOLDING_TORQUE__NOMINAL_CURRENT_
holding torque, nominal current_
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
MASS
mass
23g
MAX_AXIAL_SHAFT_LOAD
max axial shaft load
MAX_RADIAL_SHAFT_LOAD
max radial shaft load
2.5N
MAXIMUM_COIL_TEMPERATURE
maximum coil temperature
130°C
NATURAL_RESONANCE_FREQUENCY__NOMINAL_CURRENT
natural resonance frequency @nominal current
NOMINAL_PHASE_CURRENT__1_PH__ON_
nominal phase current (1 ph. on)
NOMINAL_PHASE_CURRENT__2_PH__ON_
nominal phase current (2 ph. on)
POWER_RATE__NOMINAL_CURRENT_
power rate (nominal current)
1.2kWs
RESISTANCE_PER_PHASE
resistance per phase
ROTOR_INERTIA
rotor inertia
0,4gcm²
SHAFT_AXIAL_PLAY
shaft axial play
0.04 @ 2Nµm
SHAFT_RADIAL_PLAY
shaft radial play
30 @ 2Nµm
STEP_ANGLE
step angle
STEPS_PER_REVOLUTION
steps per revolution
THERMAL_RESISTANCE_COIL_AMBIENT
thermal resistance coil-ambient
45°CW
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions