??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 108
HELP_VARIABLE
Company
Shinano Kenshi
Description
P-PMS series (Stepping motor, Geared stepping motor)
Bill of material
P-PMSA-U60D5HD
ORDERNO
AMBIENT_HUMIDITY___
ambient humidity[%]
85% or less. No condensing
AMBIENT_TEMPERATURE___
ambient temperature[℃]
-10 to +50 Deg.C. No freezing
ATMOSPHERE
atmosphere
No corrosive gas, no dust surroundings. No water and oil splash.
HOLDING_TORQUE_N_M_
holding torque[n•m]
INDUCTANCE_MHPHASE_
inductance[mhphase]
MODEL_NAME
model name
MOTOR_LENGTH_MM_
motor length[mm]
MOTOR_MASS_KG_
motor mass[kg]
RATED_CURRENT_A_
rated current[a]
RATED_VOLTAGE_V_
rated voltage[v]
ROTOR_INERTIA_X10__7KG_M_2_
rotor inertia[x10^-7kg・m^2]
SHAFT_TYPE
shaft type
STEP_ANGLE___
step angle[°]
STORAGE_HUMIDITY___
storage humidity[%]
85% or less. No condensing
STORAGE_TEMPERATURE___
storage temperature[℃]
-20 to +70 Deg.C. No freezing
TYPE
type
TYPE_OF_MOTOR_WINDING
type of motor winding
WINDRESISTANCE
ωphase
VAR_SIZE_MM_
□size[mm]
NAME
name
ALLOWABLE_ROTATION_RATE_OFOUTPUT_SHAFT_RMIN_
allowable rotation rate ofoutput shaft[rmin]
ALLOWABLE_TORQUE_N_M_
allowable torque[n•m]
GEAR_RATIO
gear ratio
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions