??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Chinese Manufacturers
Description
P-KGSP50-30-1 - Die Mounted Cam Unit
Bill of material
P-KGSP50-30-1
CN
Catalog No.
P-KGSP
W
50 mm
THETA
30
S
travel
60.0 mm
WF
Working Force kN (tonf)
14.7(1.5) kN(tonf)
SIL
Initoal Load of Spring Force N
84.5(8.6) N(kgf)
SFL
Final Load of Spring Force N
591.5(60.2) N(kgf)
TW
Total weight
20.4 kg
KEY
mm
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions