??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hillphoenix
Description
OWIZV-4ft-6ft-8ft-10ft-12ft
Bill of material
OWIZV-4ft-6ft-8ft-10ft-12ft
ORDERNO
OWIZV-4ft-6ft-8ft-10ft-12ft
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
CASE_TYPE_APPLICATION
case type/application
Medium Temp
CATEGORY
category
CENTER_LINE
center line
60
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
12-14-2015
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
OWIZV-Gaint Eagel
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
EQUIPMENT_DESCRIPTION
equipment description
OWIZV-Gaint Eagel
EQUIPMENT_MARK
equipment mark
OWIZV- 7BF
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
38.125
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.86
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
102.6
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
1
ISLAND__CASE_LENGTH
island case length
120
ISLAND_208V_DEFROST_HEATERS_AMPS
island 208v defrost heaters amps
14.42
ISLAND_208V_DEFROST_HEATERS_WATTS
island 208v defrost heaters watts
3000
ISLAND_240_DEFROST_HEATERS_AMPS
island 240 defrost heaters amps
16.64
ISLAND_240_DEFROST_HEATERS_WATTS
island 240 defrost heaters watts
3994
ISLAND_ANTI_CONDENSATE_HEATERS_AMPS
island anti-condensate heaters amps
3.07
ISLAND_ANTI_CONDENSATE_HEATERS_WATTS
island anti-condensate heaters watts
368
ISLAND_APPLICATION
island application
Frozen Food
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
610
ISLAND_BTUH_PARALLEL
island btuh parallel
587
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
180
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
-6
ISLAND_ELECTRIC_FAIL_SAFE
island electric fail-safe
60 (Min)
ISLAND_ELECTRIC_RUN_OFF_TIME__MIN_
island electric run-off time (min)
0 (Min)
ISLAND_ELECTRIC_TERMINATION_TEMP__F__
island electric termination temp (f°)
49.0000000000001
ISLAND_EVAPORATOR___F_
island evaporator (°f)
-12
ISLAND_FANS_PER_CASE
island fans per case
6
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.44
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
24
ISLAND_HOT_GAS_FAIL_SAFE__MIN_
island hot gas fail-safe (min)
10 (Min)
ISLAND_HOT_GAS_RUN_OFF_TIME__MIN_
island hot gas run-off time (min)
0 (Min)
ISLAND_HOT_GAS_TERMINATION_TEMP__F__
island hot gas termination temp (f°)
60.0000000000001
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
3-5 °F
ISLAND_TANK_DRAIN_HEATER_AMPS
island tank/drain heater amps
0.26
ISLAND_TANK_DRAIN_HEATER_WATTS
island tank/drain heater watts
30
ISLAND_TIMED_OFF_FAIL_SAFE__MIN_
island timed-off fail-safe (min)
35 (Min)
ISLAND_TIMED_OFF_TERMINATION_TEMP___F_
island timed-off termination temp (°f)
42
ITEM_DESCRIPTION
item description
OWIZV-Gaint Eagel
KEYNOTE
keynote
LEGEND_NUMBER
legend number
OWIZV- 7BF
LENGTH
length
120
LIGHT_LENGTH
light length
2-3 , 1-4'
LIGHTS_PER_ROW
lights per row
6
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
OWIZV- 7BF
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REF_PLANE_LEFT_RIGHT
ref plane left right
41.4375
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SHELF_10_
shelf 10"
0
SHELF_16_
shelf 16"
0
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.48
STANDARD_POWER_WATTS
standard power watts
57
SUPERSTRUCTURE_48_
superstructure 48"
0
SUPERSTRUCTURE_52_
superstructure 52"
0
SUPERSTRUCTURE_60_
superstructure 60"
0
TOEKICK
toekick
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=owizv
WIDTH
width
82.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
OWIZV-4ft-6ft-8ft-10ft-12ft
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions