??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Ovair
Bill of material
Ovair
ORDERNO
Ovair
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BACKTYPE
backtype
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_57: Office chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of colours
CONSTITUENTS
constituents
Upholstered seat, Mesh back, Metal Frame
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Skid Frame Angled With Arms
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Made to suit even the pickiest sitter, this is a task chair that has been designed with long-term comfort in mind. The precisely tensioned back mesh will keep you cool and dry all day long, while the inbuilt lumbar support and Operator Synchro mechanism will ensure each member of your team can set up their chair precisely to suit them. It’s a one-size-fits-all office chair that follows best practice for long-term healthy sitting. And with coordinating meeting room and visitor chairs, you can carry contemporary Ovair style and comfort throughout your workspace. Stylish, breathable mesh back. Height adjustable arms. Height adjustable lumbar bar. Balanced, free-floating back support. Easy, push button synchro mechanism. Deep cushioned seat.
FINISH
finish
Upholstered seat, Mesh back, Metal Frame
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12_57
LEGFINISH
legfinish
LEGTYPE
legtype
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
www.summitchairs.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Upholstered seat, Mesh back, Metal Frame
MODEL
model
OV50A
MODELNUMBER
modelnumber
OV50A
MODELREFERENCE
modelreference
Skid Frame Angled With Arms
NAME
name
Ovair
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALHEIGHT
nominalheight
915
NOMINALLENGTH
nominallength
570
NOMINALWIDTH
nominalwidth
600
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.summitchairs.co.uk/range/ovair
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATDEPTH
seatdepth
460
SEATFINISH
seatfinish
SEATINGHEIGHT
seatingheight
455.000
SEATTYPE
seattype
SEATWIDTH
seatwidth
505.000
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
1
SIZE
size
(H) 915mm x (L) 570mm x (W) 600mm
STATUS
status
New
STYLE
style
Task Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Skid Frame Angled With Arms
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
www.summitchairs.co.uk
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty and replacement.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions