??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Halsey Taylor
Description
Outdoor Sierra Stone Fountain, Pedestal Non-Filtered Non-Refrigerated Freeze Resistant
Bill of material
4590
ORDERNO
4590
ACTIVATION_BY
activation by
Mechanical Front Bubbler Button
ALWAYS_VERTICAL
always vertical
1
APPROX__SHIPPING_WEIGHT
approx. shipping weight
185 lbs.
ASSEMBLY_CODE
assembly code
D2010810
BUBBLER_STYLE
bubbler style
Vandal Resistant
CHILLING_OPTION
chilling option
Non-refrigerated
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATE_CREATED
date created
15-08-2020
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
4590, STONE FTN, ADA, PDSTL
DESIGN_OPTION
design option
-1
DRAIN_OUTLET_DIA
drain outlet_dia
31.800
FINISH
finish
Stone Aggregate
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INSTALLATION_LOCATION
installation location
Outdoor
MANUFACTURER
manufacturer
Elkay
MASSUNIT
massunit
1
MODEL
model
4590
MOUNTING_TYPE
mounting type
Floor Mount/Freestanding
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER
power
No Electrical Required
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.elkay.com
VENT_CONNECTION
vent connection
0
VERSION
version
1.0.0.0
WASTE_CONNECTION
waste connection
1
WATER_INLET_DIA
water_inlet_dia
9.500
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Outdoor Sierra Stone Fountain, Pedestal Non-Filtered Non-Refrigerated Freeze Resistant
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions