??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Stern-Williams
Description
OUTDOOR PEDESTAL HOSE BIBB_1
Bill of material
OUTDOOR PEDESTAL HOSE BIBB_1
ORDERNO
OUTDOOR PEDESTAL HOSE BIBB_1
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2090
ATS_URL
ats url
http://www.atsspec.net
CATEGORY
category
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
0.500
COLD_WATER_CONNECTION_RADIUS
cold water connection radius
0.250
COLD_WATER_CONNECTION_WIDTH
cold water connection width
1.500
COST
cost
0
CREATION_DATE
creation date
14/01/2014
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
OUTDOOR PEDESTAL HOSE BIBBS With Access Door
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
32
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_TYPE
installation type
Floor Mounted
KEYNOTE
keynote
LENGTH
length
12.000
MANUFACTURER
manufacturer
Stern Williams
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 42 39
MASTERFORMAT_TITLE
masterformat title
Commercial Faucets, Supplies, and Trim
MATERIAL
material
MODEL
model
7000-32-VP
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
23.45.55.00
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
Sanitary faucets, Wastes
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_NUMBER
phone number
416-250-5656
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.sternwilliams.com/ph_7000-32.html
PRODUCT_PAGE_URL
product page url
http://www.sternwilliams.com/ph_metal_1.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sternwilliams.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WARRANTY_INFORMATION
warranty information
1 Year Limited
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
12.000
WORK_PLANE_BASED
work plane-based
1
NAME
name
OUTDOOR PEDESTAL HOSE BIBB_1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions