??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Delta Balustrades
Description
Orbis sf2 Standard Side Fixing With Spacers
Bill of material
orbis___sf2___standard_side_fixing___with_spacers_50mm_dia
VARIANTNAME
50mm Dia
VARTOPFIXINGOFFSET
Top Fixing Offset
75 mm
VARSIDEFIXINGSPACING
Side Fixing Spacing
200 mm
VARSIDEFIXINGSPACERSPACERLENGTH
Side Fixing Spacer Spacer Length
75 mm
VARSIDEFIXINGBALUSTERDOWNSTAND
Side Fixing Baluster Downstand
375 mm
VARBALUSTERRADIUS
Baluster Radius
25 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
Orbis - SF2 - Standard Side Fixing with Spacers
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions