??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schneider bo
Description
optiline 50 socket outlet double
Bill of material
optiline_50_socket_outlet_double_osi_termination
VARIANTNAME
OSI termination
VARSUSTAINABLEOFFERSTATUS
Sustainable offer status
Green Premium product
VARRANGEOFPRODUCT
Range of product
OptiLine 50
VARPRODUCTTYPE
Product type
Socket-outlet
VARPRODUCTMATERIAL
Product material
PC/ABS
VAROPERATINGTEMPERATURE
Operating temperature
-5...40 °C
VARMOUNTINGLOCATION
Mounting location
Mounted in OptiLine 50 installation objects
VARIPDEGREEOFPROTECTION
IP degree of protection
IP20
VARCOLOUR
Colour
White RAL 9010
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
CH, DE, DK, FI, NL, NO, SE
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTGROUP
Product group
Installation trunking
VARPRODUCTFAMILY
Product family
OptiLine 50
VARPRODUCTSKU
Product SKU
optiline_50_trunking
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VAREDITIONNUMBER
Edition number
1
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Accessories
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-26-27-27
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical accessories
VARUNICLASS14CODE
Uniclass 1.4 Code
JY65
VARUNSPSCCODE
UNSPSC Code
261216
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Accessories
VARNBSREFERENCECODE
NBS Reference Code
26-27-27
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARNOMINALVOLTAGE
Nominal Voltage
240
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMATERIALSECONDARY
Material secondary
Polyamide
VARMATERIALMAIN
Material main
Polyamide
VARWIDTH
Width
40 mm
VARLENGTH
Length
120 mm
VARHEIGHT
Height
50 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTGUID
Product Guid
f65217c0-e606-46ab-8be5-bec62462084c
VARPARTNUMBER
Part number
INS62000
VARPARTDESCRIPTION
Part description
Double socket outlet with side earthing system, label window and label. OSI termination. Shuttered. Hole pattern 45°. To be snap fitted in the front opening.
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions