??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Schneider bo
Description
Optiline 50 Installation Trunking
Bill of material
optiline_50_installation_trunking_120_with_two_compartments
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Installation trunking
VARPRODUCTFAMILY
Product family
OptiLine 50
VARPRODUCTSKU
Product SKU
optiline_50_trunking
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VAREDITIONNUMBER
Edition number
1
VARDATEOFPUBLISHING
Date of publishing
2015-06-29
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Accessories
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-26-27-27
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical accessories
VARUNICLASS14CODE
Uniclass 1.4 Code
JY65
VARUNSPSCCODE
UNSPSC Code
261216
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Accessories
VARNBSREFERENCECODE
NBS Reference Code
26-27-27
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARLENGTH
Length
1200 mm
VARMATERIALSECONDARY
Material secondary
Polyamide
VARMATERIALMAIN
Material main
Polyamide
VARHEIGHT
Height
mm
VARELEVATION
Elevation
900 mm
VARYOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=WoBdpy2s5Sw
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VARPRODUCTGUID
Product Guid
f65217c0-e606-46ab-8be5-bec62462084c
VARPARTNUMBER
Part number
VARPARTDESCRIPTION
Part description
Installation trunking including two-compartment trunking base and removable top cover. The top cover is snap-fi tted to the upper compartment and can be easily removed for ergonomic cable laying from above. The trunking base has pre-punched mounting holes every 25th cm and can be provided with cable shelf. The integrated partition wall has pre-punched knock-outs every 25th cm to facilitate cable laying. The front opening is adapted to direct click-in of 50 mm wiring devices. Intended for wall mounting, either direct or on brackets. Trunking base and top cover are supplied unassembled under separate protective foil, in lengths of 2.5 m.Halogen-free.
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1330-installation-systems/1902-optiline-50/
VAR140
140
VAR120
120
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions