??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 72
HELP_VARIABLE
Company
Grayhill
Description
OpticalHall Effect Encoders & Joysticks
Bill of material
60A18-4-090S
ORDERNO
ANGLE_OF_THROW_DECK_A
angle of throw deck a
ANGLE_OF_THROW_DECK_B
angle of throw deck b
NA
BEHIND_PANEL__INCH_
behind panel (inch)
JOYSTICK_ANGLE_OF_THROW____
joystick angle of throw (°)
JOYSTICK_LIFE__CYCLES_
joystick life (cycles)
500K
JOYSTICK_POSITIONS
joystick positions
MAX_ELECTRICAL_RATING
max electrical rating
20 mA
OUTPUT_TYPE
output type
Quadrature, Digital Voltage
PUSHBUTTON
pushbutton
Yes
PUSHBUTTON_FORCE__GRAMF_
pushbutton force (gramf)
ROTATIONAL_LIFE__CYCLES_
rotational life (cycles)
ROTATIONAL_POSITIONS_DECK_A
rotational positions deck a
ROTATIONAL_POSITIONS_DECK_B
rotational positions deck b
NA
ROTATIONAL_TORQUE__IN_OZ_
rotational torque (in oz)
SERIES
series
SHAFT_DIAMETER__IN__DECK_A
shaft diameter (in) deck a
0.25
SHAFT_DIAMETER__IN__DECK_B
shaft diameter (in) deck b
NA
SHAFT_MATERIAL
shaft material
SUPPLY_VOLTAGE__VDC_
supply voltage (vdc)
5
SWITCH_TYPE
switch type
Joystick Encoder
TERMINATION
termination
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions