??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
MikroElektronika
Description
Optical
Bill of material
LightRanger 4 click
ORDERNO
INPUT_LOGIC_HIGH_LEVEL_VOLTAGE
input logic high level voltage
INPUT_LOGIC_LOW_LEVEL_VOLTAGE
input logic low level voltage
JP1
jp1
LD1
ld1
UART_BAUD_RATE
uart baud rate
NAME
name
APPLICATIONS
applications
CLICK_BOARD_SIZE
click board size
COMPATIBILITY
compatibility
INPUT_VOLTAGE
input voltage
INTERFACE
interface
IR_LED_FORWARD_VOLTAGE
ir led forward voltage
KEY_FEATURES
key features
O1
o1
O2
o2
ON_BOARD_MODULES
on-board modules
SWITCHING_FALL_TIME__5V_
switching fall time (5v)
SWITCHING_RISE_TIME__5V_
switching rise time (5v)
TYPE
type
JP2
jp2
JP3
jp3
LD2
ld2
LD3
ld3
HIGH_ACCURACY_UV_INDEX_SENSOR
high accuracy uv index sensor
I2C_CLOCK_FREQUENCY
i2c clock frequency
OPERATING_TEMPERATURE
operating temperature
PROCESSING_TIME_PER_MEASUREMENT
processing time per measurement
ADC_RESOLUTION
adc resolution
CONVERSION_TIME
conversion time
I2C_CLOCK_SPEED
i2c clock speed
VCC_SEL
vcc sel
GAIN_SCALING
gain scaling
PWR
pwr
ADC_INTEGRATION_TIME
adc integration time
DARK_COUNT
dark count
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions