??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bla Station
Description
OPPO - Turning armchair
Bill of material
158496_972512_oppo
WEIGHTNETKG
Weight Net (Kg)
27,5
PRODUCTNAME
Product name
OPPO Low Armchair
PRODUCTGROUP
Product group
Oppo
PRODUCTFAMILY
Product family
Easy Chairs
PRODUCTSKU
Product SKU
o52a
MANUFACTURERNAME
Manufacturer name
Bl&#229_ Station
MANUFACTURERCOUNTRY
Manufacturer country
Sweden
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Sweden
DATEOFPUBLISHING
Date of publishing
2013-02-03
UNSPSCCODE
UNSPSC Code
56
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
780 mm
HEIGHT
Height
725 mm
DEPTH
Depth
900 mm
MANUFACTURERURL
Manufacturer URL
http://www.blastation.com/products/easy-chairs/oppo/oppo-o52a
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.blastation.com/products/easy-chairs/oppo/~/MediaBinaryLoader.axd?MediaArchive_FileID=1639fbbb-f10d-424d-b274-3be491b5ac3d&amp_FileName=Oppo+09.pdf&amp_MediaArchive_ForceDownload=True
DESCRIPTION
Description
Oppo is a swivel easy-chair that inhabits a room even when no one is there. The soft shape invites you to communicate without words. Oppo comes in a small and a large version, with or without armrests. Oppo thrives almost everywhere_ airports, waiting areas, hotels, lounges, libraries and many other locations. After years of experimenting with the thin seat shells in laminated Formfelt, in 2009 Stefan Borselius gave shape to a new piece of furniture that seems totally skinless. An “alien” called Oppo. Oppo is slang and means friend or “buddy”.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions