??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Tripp Lite
Description
Open-Frames
Bill of material
SR4POST25
ORDERNO
APPROVALS
approvals
COLOR
color
Black
GROUNDING_LUG
grounding lug
MAXIMUM_DEVICE_DEPTH__CM_
maximum device depth (cm)
MAXIMUM_DEVICE_DEPTH__MM_
maximum device depth (mm)
MINIMUM_DEVICE_DEPTH__CM_
minimum device depth (cm)
MINIMUM_DEVICE_DEPTH__MM_
minimum device depth (mm)
PRODUCT_WARRANTY_PERIOD__WORLDWIDE_
product warranty period (worldwide)
5-year limited warranty
RACK_DEPTH
rack depth
Standard
RACK_HEIGHT
rack height
RACK_TYPE
rack type
Open-Frame
SHIPPING_DIMENSIONS__HWD_CM_
shipping dimensions (hwd cm)
SHIPPING_WEIGHT__KG_
shipping weight (kg)
UNIT_DIMENSIONS__HWD_CM_
unit dimensions (hwd cm)
UNIT_WEIGHT__KG_
unit weight (kg)
UPC_CODE
upc code
WEIGHT_CAPACITY___STATIONARY__KG_
weight capacity - stationary (kg)
NAME
name
CERTIFICATIONS
certifications
WEIGHT_CAPACITY___ROLLING__KG_
weight capacity - rolling (kg)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions