??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caroma
Description
Opal Support Corner Shower Support Rail
Bill of material
Opal Support Corner Shower Support Rail
ORDERNO
Opal Support Corner Shower Support Rail
ASSEMBLY_CODE
assembly code
C1030200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Opal Corner Shower Rail
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_BASE
material_base
MATERIAL_RAIL
material_rail
MODEL
model
687383W
OMNICLASS_NUMBER
omniclass number
23.40.20.21.47
OMNICLASS_TITLE
omniclass title
Bath Grab Bars
PART_TYPE
part type
0
RAIL_HEIGHT
rail_height
75
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.caroma.com.au/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Opal Support Corner Shower Support Rail
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions