??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caroma
Description
Opal II Easy Height Wall Faced Suite with Armrests
Bill of material
Opal II Easy Height Wall Faced Suite with Armrests
ORDERNO
Opal II Easy Height Wall Faced Suite with Armrests
ASSEMBLY_CODE
assembly code
D2010110
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The new generation Opal II range brings polish and streamlined style to Australian bathrooms. With the inclusion of a raised height pan, the Opal II Easy Height allows for easy transfer on and off the seat, ideal for the elderly or people with restricted movement. Includes stainless steel armrests.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE
hardware
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
901800ARW
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20160630.54
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Opal II EH Wall Faced Suite w Armrest
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://specify.caroma.au/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Opal II Easy Height Wall Faced Suite with Armrests
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions